Topology | LLC Resonant Converter |
Input voltage | 195-265 V |
Switching frequency | 400 kHz |
Output 1 | 450 V / 40 A |
The SEC-3PH-11-OBC-EVB is a three-phase On Board Charger (OBC) platform achieving state-of-the-art system efficiency with AEC-Q101 SiC power devices and drivers. The system boasts the high performance MOSFET 1200 V, 80 mΩ (NVHL080N120SC1), MOSFET Gate driver 6A (NCV51705) and Diode 650 V, 30 A (FFSB3065B-F085). Conceived in a modular approach and equipped with a user-friendly GUI, the kit facilitates the evaluation of the SiC devices in an OBC application. The LLC system is driven in voltage or current control modes by the embedded software. Ultimately, the platform serves as a learning environment for three-phase AC/DC power conversion. Visit the On Board Charging solutions solutions site to learn how ON Semiconductor can help you a comprehensive and advanced portfolio.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | ISAT (A) | fres (MHz) | IRP,40K (A) | Version | Q (%) | SW (mm) | L (mm) | To | C | VR (V (AC)) | Endurance (h) | IRIPPLE (mA) | Z (mΩ) | ILeak (µA) | DF (%) | Ø D (mm) | RESR (Ω) | VIN | VOut1 (V) | IOut1 (A) | Vaux (V) | fswitch (kHz) | NPRI : NSEC : NAUX | Schematic | Switching Function | Actuation Function | W (mm) | H (mm) | IR (mA) | Ti | Tl (mm) | Pins (pcs) | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | n | L (µH) | ∫Udt (µVs) | VT (V (AC)) | CWW 1 (pF) | LS (µH) | Size | Rows | Gender | IR (mA) | Packaging | Application | PCB/Cable/Panel | Modularity | Wire Section | Mount | Operating Temperature | Working Voltage (V (AC)) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 150060BS75000 | SPEC | 26 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | 470 | Blue | 465 | 145 | 3.2 | InGaN | 140 | – | – | – | – | – | – | 1.6 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | 0.7 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0603 | – | – | – | Tape and Reel | – | – | – | – | SMT | -40 °C up to +85 °C | – | ||
![]() | 150060GS75000 | SPEC | 26 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | 525 | Green | 515 | 430 | 3.2 | InGaN | 140 | – | – | – | – | – | – | 1.6 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | 0.7 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0603 | – | – | – | Tape and Reel | – | – | – | – | SMT | -40 °C up to +85 °C | – | ||
![]() | 150060YS75000 | SPEC | 26 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | 590 | Yellow | 595 | 120 | 2 | AlInGaP | 140 | – | – | – | – | – | – | 1.6 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | 0.7 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0603 | – | – | – | Tape and Reel | – | – | – | – | SMT | -40 °C up to +85 °C | – | ||
![]() | 150060RS75000 | SPEC | 26 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | 625 | Red | 630 | 250 | 2 | AlInGaP | 140 | – | – | – | – | – | – | 1.6 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | 0.7 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0603 | – | – | – | Tape and Reel | – | – | – | – | SMT | -40 °C up to +85 °C | – | ||
![]() | 150060SS75000 | SPEC | 26 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | 630 | Super Red | 645 | 60 | 1.9 | AlInGaP | 140 | – | – | – | – | – | 1.6 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | 0.7 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0603 | – | – | – | Tape and Reel | – | – | – | – | SMT | -40 °C up to +85 °C | – | |||
![]() | 74279206 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | – | – | – | SMT | – | – | 2 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.2 | 0.9 | 3000 | – | – | – | 30 | 55 | 1000 MHz | 3000 | 0.025 | High Current | – | – | – | – | – | – | 0805 | – | – | 2000 | – | – | – | – | – | SMT | -55 °C up to +125 °C | – | ||
![]() | 7447629330 | SPEC | – | 9 files | NRND i| Production is active. Product is not recommended for new design. Expected lifetime: 2-5 years. | WE-GFH High Frequency SMT Inductor | – | – | – | – | – | – | – | – | 22 | – | – | 30 | – | 2.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2 | 1.8 | – | – | – | – | – | – | – | – | 5.04 | – | – | 33 | – | – | – | – | 2520 | – | – | 210 | – | – | – | – | – | SMT | -40 °C up to +105 °C | – | |
![]() | 744043004 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | – | – | – | – | – | – | – | 1.7 | 60 | – | – | – | – | 4.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 4.8 | 2.8 | – | – | – | 2 | – | – | – | – | 0.07 | – | – | 4.7 | – | – | – | – | 4828 | – | – | 1550 | – | – | – | – | – | SMT | -40 °C up to +125 °C | – | ||
![]() | 744043006 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | – | – | – | – | – | – | – | 1.25 | 57 | – | – | – | – | 4.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 4.8 | 2.8 | – | – | – | 2 | – | – | – | – | 0.09 | – | – | 6.8 | – | – | – | – | 4828 | – | – | 1300 | – | – | – | – | – | SMT | -40 °C up to +125 °C | – | ||
![]() | 744043220 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | – | – | – | – | – | – | – | 0.7 | 20 | – | – | – | – | 4.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 4.8 | 2.8 | – | – | – | 2 | – | – | – | – | 0.185 | – | – | 22 | – | – | – | – | 4828 | – | – | 925 | – | – | – | – | – | SMT | -40 °C up to +125 °C | – | ||
![]() | 7447714101 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | – | – | – | – | – | – | – | 1.8 | 5.9 | – | Performance | – | – | 10 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 10 | 5 | – | – | – | 2 | – | – | – | – | 0.198 | – | – | 100 | – | – | – | – | 1050 | – | – | 1500 | – | – | – | – | – | SMT | -40 °C up to +150 °C | – | ||
![]() | 7447786122 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | – | – | – | – | – | – | – | 1.3 | 15 | 2.1 | Robust | – | – | 5.9 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 6.2 | 5 | – | – | – | 2 | – | – | – | – | 0.115 | – | – | 22 | – | – | – | – | 6050 | – | – | – | – | – | – | – | – | SMT | -40 °C up to +125 °C | – | ||
![]() | 760301302 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-GDTI Gate-Drive-Transformer | – | – | – | – | – | – | – | – | – | – | – | – | – | 10.5 | – | – | 80 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 10.5 | 11 | – | – | – | – | – | – | – | – | – | – | 1:1 | 750 | 102 | 2500 | 11 | 4 | EP7 | – | – | – | – | – | – | – | – | SMT | -40 °C up to +125 °C | – | |
![]() | 865080540004 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ASLI Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | SMT | – | – | 5.5 | – | 10 µF | 35 | 2000 | 90 | 2000 | 3.5 | 14 | 4 | 1.8844 | – | – | – | – | – | – | – | – | – | 4.3 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 4.0 x 5.5 | – | – | – | 15" Tape & Reel | – | – | – | – | V-Chip SMT | -55 °C up to +105 °C | – | ||
![]() | 865080545011 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ASLI Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | SMT | – | – | 7.7 | – | 68 µF | 35 | 2000 | 265 | 400 | 23.8 | 14 | 6.3 | 0.33477 | – | – | – | – | – | – | – | – | – | 6.6 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 6.3 x 7.7 | – | – | – | 15" Tape & Reel | – | – | – | – | V-Chip SMT | -55 °C up to +105 °C | – | ||
![]() | 865230557006 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-AS5H Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | SMT | – | – | 10.5 | – | 100 µF | 35 | 5000 | 150 | – | 35 | 13 | 10 | – | – | – | – | – | – | – | – | – | – | 10.3 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 10.0 x 10.5 | – | – | – | 15" Tape & Reel | – | – | – | – | V-Chip SMT | -40 °C up to +105 °C | – | ||
![]() | 61000621121 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm SMT Dual Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | – | 7.62 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 6 | – | – | – | – | – | Straight | – | – | – | – | – | – | – | Dual | Pin Header | 3000 | Tube | – | – | – | – | SMT | -40 °C up to +105 °C | 250 | |
![]() | 61001021821 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm SMT Dual Socket Header | – | – | – | – | – | – | – | – | – | – | – | – | – | 13.2 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 3000 | – | – | 10 | – | – | – | – | – | Straight | – | – | – | – | – | – | – | Dual | Socket Header | 3000 | Tube | – | – | – | – | SMT | -40 °C up to +105 °C | 250 | |
![]() | 61001621821 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm SMT Dual Socket Header | – | – | – | – | – | – | – | – | – | – | – | – | – | 20.82 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 3000 | – | – | 16 | – | – | – | – | – | Straight | – | – | – | – | – | – | – | Dual | Socket Header | 3000 | Tube | – | – | – | – | SMT | -40 °C up to +105 °C | 250 | |
![]() | 61002421821 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm SMT Dual Socket Header | – | – | – | – | – | – | – | – | – | – | – | – | – | 30.98 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 3000 | – | – | 24 | – | – | – | – | – | Straight | – | – | – | – | – | – | – | Dual | Socket Header | 3000 | Tube | – | – | – | – | SMT | -40 °C up to +105 °C | 250 | |
![]() | 62131021021 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 1.27 mm SMT Dual Pin Header, H=3.80 mm | – | – | – | – | – | – | – | – | – | – | – | – | – | 6.35 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1000 | – | – | 10 | – | – | – | – | – | Straight | – | – | – | – | – | – | – | Dual | Pin Header | 1000 | Tape and Reel with Cap | – | – | – | – | SMT | -40 °C up to +105 °C | 100 | |
![]() | 618009231321 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-DSUB 10.30 mm Female Angled PCB Connector w. Hex Screw | – | – | – | – | – | – | – | – | – | – | Standard | – | – | 30.81 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 9 | – | – | – | – | – | Angled | – | – | – | – | – | – | – | – | Female | 3000 | Tray | – | PCB | – | – | – | -55 °C up to +105 °C | 125 | |
![]() | 691313510002 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 313 - 5.08 mm Close Horizontal PCB Header | – | – | – | – | – | – | – | – | – | – | – | – | – | 12.16 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2 | – | – | – | – | – | Horizontal | – | – | – | – | – | – | – | – | – | 20000 | Box | Pluggable | PCB | No | – | – | -40 °C up to +105 °C | 300 | |
![]() | 691351500002 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 351 - 5.08 mm Vertical | – | – | – | – | – | – | – | – | – | – | – | – | – | 10.16 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2 | – | – | – | – | – | Vertical Cable Entry | – | – | – | – | – | – | – | – | – | 15000 | Box | Plug with Rising Cage Clamp | Cable | No | 28 to 12 (AWG) 0.2 to 2.5 (mm²) | Cable | -40 °C up to +105 °C | 250 | |
![]() | 465031772505 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-PBTU THT Push Button Switch Right Angled 9.8x18.5 mm | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 28 | – | – | – | – | – | – | – | – | – | – | – | – | – | SPDT | ON-(ON) | auto-return | – | – | 400 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Tray | – | – | – | – | – | -40 °C up to +85 °C | – | |
![]() | 971250471 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WA-SSTIE Steel Spacer Stud, metric, internal/external | – | – | – | – | – | – | – | – | – | – | – | – | 7 | 25 | M4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | M4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Carton | – | – | – | – | – | -55 °C up to +150 °C | – | |
![]() | 971400471 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WA-SSTIE Steel Spacer Stud, metric, internal/external | – | – | – | – | – | – | – | – | – | – | – | – | 7 | 40 | M4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | M4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Carton | – | – | – | – | – | -55 °C up to +150 °C | – | |
![]() | 970700471 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WA-SSTII Steel Spacer Stud, metric, internal/internal | – | – | – | – | – | – | – | – | – | – | – | – | 7 | 70 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | M4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Carton | – | – | – | – | – | -55 °C up to +150 °C | – | |
![]() | 750315046 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-OLTI Offline Flyback Transformers | – | – | – | – | – | – | – | 2 | – | – | – | – | – | 27.05 | – | – | – | – | – | – | – | – | – | – | 141 - 403 V (AC) | 24 | 2.1 | 24 | 60 | 8.67:1:1 | – | – | – | 32.25 | 22.86 | – | – | – | – | – | – | – | – | – | – | 8.67:1:1 | 1000 | – | 3000 | – | 30 | EE25/13/7 | – | – | – | – | – | – | – | – | THT | -40 °C up to +125 °C | – | ||
![]() | 74655095 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WP-THRBU REDCUBE THR with internal through-hole thread | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 10 | 4 | – | M5 | 3.5 | 8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 85000 | Bulk | – | – | – | – | THR | -55 °C up to +150 °C | – | |
![]() | 875115652007 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-PSHP Aluminum Polymer Capacitors | – | – | – | – | – | – | – | – | – | – | – | – | – | 8.7 | – | 100 µF | 35 | 2000 | 3000 | – | 700 | 12 | 8 | 0.03 | – | – | – | – | – | – | – | – | – | 8.3 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 8.0 x 8.7 | – | – | – | 15" Tape & Reel | – | – | – | – | V-Chip SMT | -55 °C up to +105 °C | – | ||
![]() | 875075661010 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-PSLC Aluminum Polymer Capacitors | – | – | – | – | – | – | – | – | – | – | – | – | – | 12.4 | – | 330 µF | 35 | 2000 | 4400 | – | 2310 | 12 | 10 | 0.02 | – | – | – | – | – | – | – | – | – | 10.3 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 10.0 x 12.4 | – | – | – | 15" Tape & Reel | – | – | – | – | V-Chip SMT | -55 °C up to +105 °C | – | ||
![]() | 865061463005 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ASLL Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | – | – | 17 | – | 15 µF | 450 | 5000 | 100 | 3500 | 167.5 | 20 | 16 | – | – | – | – | – | – | – | – | – | – | 17.1 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 16.0 x 17.0 | – | – | – | 15" Tape & Reel | – | – | – | – | V-Chip SMT | -40 °C up to +105 °C | – | ||
750317850 | SPEC | – | – | Active i| Production is active. Expected lifetime: >10 years. | Power Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
750317849 | SPEC | – | – | Active i| Production is active. Expected lifetime: >10 years. | Power Transformer | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 150060BS75000 | SPEC | |
![]() | 150060GS75000 | SPEC | |
![]() | 150060YS75000 | SPEC | |
![]() | 150060RS75000 | SPEC | |
![]() | 150060SS75000 | SPEC | |
![]() | 74279206 | SPEC | |
![]() | 7447629330 | SPEC | – |
![]() | 744043004 | SPEC | |
![]() | 744043006 | SPEC | |
![]() | 744043220 | SPEC | |
![]() | 7447714101 | SPEC | |
![]() | 7447786122 | SPEC | |
![]() | 760301302 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | – |
![]() | 865080540004 | SPEC | |
![]() | 865080545011 | SPEC | |
![]() | 865230557006 | SPEC | |
![]() | 61000621121 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | – |
![]() | 61001021821 | SPEC | – |
![]() | 61001621821 | SPEC | – |
![]() | 61002421821 | SPEC | – |
![]() | 62131021021 | SPEC | – |
![]() | 618009231321 | SPEC | – |
![]() | 691313510002 | SPEC | – |
![]() | 691351500002 | SPEC | – |
![]() | 465031772505 | SPEC | – |
![]() | 971250471 | SPEC | – |
![]() | 971400471 | SPEC | – |
![]() | 970700471 | SPEC | – |
![]() | 750315046 | SPEC | |
![]() | 74655095 | SPEC | – |
![]() | 875115652007 | SPEC | |
![]() | 875075661010 | SPEC | |
![]() | 865061463005 | SPEC | |
750317850 | SPEC | – | |
750317849 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | ISAT (A) | fres (MHz) | IRP,40K (A) | Version | Q (%) | SW (mm) | L (mm) | To | C | VR (V (AC)) | Endurance (h) | IRIPPLE (mA) | Z (mΩ) | ILeak (µA) | DF (%) | Ø D (mm) | RESR (Ω) | VIN | VOut1 (V) | IOut1 (A) | Vaux (V) | fswitch (kHz) | NPRI : NSEC : NAUX | Schematic | Switching Function | Actuation Function | W (mm) | H (mm) | IR (mA) | Ti | Tl (mm) | Pins (pcs) | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | n | L (µH) | ∫Udt (µVs) | VT (V (AC)) | CWW 1 (pF) | LS (µH) | Size | Rows | Gender | IR (mA) | Packaging | Application | PCB/Cable/Panel | Modularity | Wire Section | Mount | Operating Temperature | Working Voltage (V (AC)) | Samples |
---|
Würth Elektronik Webinar: On Board Chargers - Technical Requirements and Market Overview