Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(109)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(354)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(67)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
1501-1530 of 14698 reference designs
Filter values
Analog Devices LT8310
Forward Converter
|
V
in
36-72 V
|
fsw
100-500 kHz
|
Outputs
12 V / 12.5 A, 12 V / 6.5 A
Analog Devices LT8310, Rev. A
Forward Converter
|
V
in
36-72 V
|
fsw
100-500 kHz
|
Output
12 V / 6.5 A
Analog Devices LT8310, Rev. A
Forward Converter
|
V
in
32-72 V
|
fsw
100-500 kHz
|
Output
12 V / 6.5 A
Analog Devices LT8310, Rev. A
Forward Converter
|
V
in
36-72 V
|
fsw
100-500 kHz
|
Output
12 V / 6.5 A
Analog Devices LT8310EFE | Demoboard DC1963A, Rev. 3
Forward Converter
|
V
in
36-72 V
|
Output
12 V / 6 A
Analog Devices LT8311
Forward Converter
|
V
in
75-150 V
|
Output
24 V / 14 A
Analog Devices LT8311
Forward Converter
|
V
in
150-400 V
|
Output
12 V / 16.7 A
Analog Devices LT8311 | Demoboard DC2175, Rev. A
Forward Converter
|
V
in
18-72 V
|
Outputs
12 V / 12.5 A, 12 V / 8 A
Analog Devices LT8311 | Demoboard DC2175, Rev. A
Forward Converter
|
V
in
150-400 V
|
Output
12 V / 16.7 A
Analog Devices LT8311 | Demoboard DC2175, Rev. A
Forward Converter
|
V
in
75-150 V
|
Output
24 V / 14 A
Analog Devices LT8312 | Demoboard DC2104A
Boost Converter
|
V
in
90-265 V
|
fsw
47000-63000 kHz
|
Output
400 V / 0.38 A
Analog Devices LT8312
Boost Converter
|
V
in
97-134 V
|
Output
400 V / 0.15 A
Analog Devices LT8312
Boost Converter
|
V
in
90-265 V
|
Output
400 V / 0.38 A
Analog Devices LT8315
Flyback Converter
|
V
in
140-380 V
|
Output
12 V / 1 A
Analog Devices LT8315
Flyback Converter
|
V
in
140-380 V
|
Output
48 V / 0.3 A
Analog Devices LT8315
Flyback Converter
|
V
in
70-130 V
|
Output
12 V / 0.6 A
Analog Devices LT8315, Rev. 1.0
Flyback Converter
|
V
in
90-265 V
|
Output
24 V / 0.14 A
Analog Devices LT8315 | Demoboard DC2337A, Rev. A
Buck Converter
|
V
in
90-265 V
|
fsw
65-89 kHz
|
Output
12 V / 0.55 A
Analog Devices LT8315, Rev. A
Flyback Converter
|
V
in
90-265 V
|
fsw
138-142 kHz
|
Output
12 V / 0.55 A
Analog Devices LT8315, Rev. A
Buck Converter
|
V
in
18-560 V
|
fsw
138-142 kHz
|
Output
12 V / 0.8 A
Analog Devices LT8315, Rev. A
Other Topology
|
fsw
138-142 kHz
Analog Devices LT8316 | Demoboard DC2718A
Flyback Converter
|
V
in
100-600 V
|
fsw
43-85 kHz
|
Output
12 V / 3 A
Analog Devices LT8316 | Demoboard DC2793A
Buck Converter
|
V
in
140-450 V
|
fsw
3.5-142 kHz
|
Output
5.25 V / 7 A
Analog Devices LT8316 | Demoboard DC2781A
Buck Converter
|
V
in
19-600 V
|
fsw
9-28 kHz
|
Output
12.1 V / 0.2 A
Analog Devices LT8316
Flyback Converter
|
V
in
100-600 V
|
fsw
3.5-142 kHz
|
Output
12 V / 3 A
Analog Devices LT8316
Flyback Converter
|
V
in
100-600 V
|
fsw
3.5-142 kHz
|
Output
24 V / 2 A
Analog Devices LT8316
Flyback Converter
|
V
in
100-600 V
|
fsw
3.5-142 kHz
|
Output
12 V / 4 A
Analog Devices LT83201 | Demoboard EVAL-LT83201-AZ
Buck Converter
|
V
in
3.9-18 V
|
Output
3.3 V / 1 A
Analog Devices LT83203 | Demoboard EVAL-LT83203-AZ
Buck Converter
|
V
in
2.8-18 V
|
Output
1 V / 3 A
Analog Devices LT83205 | Demoboard EVAL-LT83205-AZ
Buck Converter
|
V
in
2.8-18 V
|
Output
1 V / 5 A
previous
1
...
49
50
51
52
53
...
490
next
Cart
Your cart is empty.
Get samples and quotes