IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LT8315

560VIN Micropower No-Opto Isolated Flyback Converter with 630V/300mA Switch

Overview

TopologyFlyback Converter
Input voltage70-130 V
Output 112 V / 0.6 A

Description

In traditional isolated high voltage flyback converters, tight regulation is achieved using opto-couplers to transfer regulation information from the secondaryside reference circuitry to the primary side. The problem is that opto-couplers add significant complexity to isolated designs: there is propagation delay, aging, and gain variation, all of which complicate power supply loop compensation and can reduce reliability. Moreover, during start-up, either a bleeder resistor or high voltage start-up circuit is required to initially power up the IC. Unless an additional high voltage MOSFET is added to the start-up components, the bleeder resistor is a source of unwelcome power loss. The LT®8315 is a high voltage flyback converter with an integrated 630V/300mA switch. The LT8315 eliminates the need for an opto-coupler, complicated secondary-side reference circuitry, additional start-up components, and an external high voltage MOSFET.

Features

  • Wide Input Voltage Range: 18V to 560V
  • 630V/300mA Integrated Power Switch
  • No Opto-Isolator Required for Regulation
  • Quasi-Resonant Boundary Mode Operation
  • Constant-Current and Constant-Voltage Regulation
  • Low Ripple Light Load Burst ModeR Operation
  • Low Quiescent Current: 70μA
  • Programmable Current Limit and Soft-Start
  • TSSOP Package with High Voltage Spacing

Typical applications

  • Isolated Telecom, Automotive, Industrial, Medical Power Supplies, Isolated Off Line Housekeeping Power Supplies, Electric Vehicles and Battery Stacks

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
VIN
VOut1(V)
IOut1(A)
Vaux(V)
RDC 1(Ω)
RDC 2(Ω)
RDC 3(Ω)
fswitch(kHz)
L(mH)
NPRI : NSEC : NAUX
ISAT(mA)
VT(V (AC))
L(mm)
W(mm)
H(mm)
Mount
Size
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-OLLT Offline Flyback Transformers, 99 - 269 V (AC), 12 V
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 99 - 269 V (AC)
Output Voltage 112 V
Output Current 11 A
Auxiliary Voltage12 V
DC Resistance 11.725 Ω
DC Resistance 20.037 Ω
DC Resistance 30.41 Ω
Switching Frequency 50
Inductance2.75 mH
Turns Ratio10:1:1 
Saturation Current500 mA
Insulation Test Voltage4000 V (AC)
Length22.25 mm
Width14.6 mm
Height23.24 mm
MountTHT 
SizeEE20/10/6 
Check availability
SPECWE-OLLT Offline Flyback Transformers, 99 - 269 V (AC), 48 V
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 99 - 269 V (AC)
Output Voltage 148 V
Output Current 10.3 A
Auxiliary Voltage12 V
DC Resistance 11.4 Ω
DC Resistance 20.425 Ω
DC Resistance 30.32 Ω
Switching Frequency 50
Inductance2.4 mH
Turns Ratio2.5:1:0.25 
Saturation Current490 mA
Insulation Test Voltage4000 V (AC)
Length22.25 mm
Width14.6 mm
Height23.24 mm
MountTHT 
SizeEE20/10/6 
Check availability
SPECWE-OLLT Offline Flyback Transformers, 99 - 269 V (AC), 5 V
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 99 - 269 V (AC)
Output Voltage 15 V
Output Current 11.6 A
Auxiliary Voltage20 V
DC Resistance 14.55 Ω
DC Resistance 20.015 Ω
DC Resistance 30.695 Ω
Switching Frequency 100
Inductance3.3 mH
Turns Ratio24:1:4 
Saturation Current360 mA
Insulation Test Voltage1500 V (AC)
Length13.46 mm
Width17.75 mm
Height12.7 mm
MountSMT 
SizeEP13 
Check availability