IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LT8315

560VIN Micropower No-Opto Isolated Flyback Converter with 630V/300mA Switch

Overview

TopologyBuck Converter
Input voltage18-560 V
Switching frequency138-142 kHz
Output 112 V / 0.8 A
IC revisionA

Description

The LT®8315 is a high voltage flyback converter with integrated630V/300mA switch. No opto-isolator is needed forregulation. The device samples the output voltage from theisolated flyback waveform appearing across a third windingon the transformer. Quasi-resonant boundary modeoperation improves load regulation, reduces transformersize, and maintains high efficiency.At start-up, the LT8315 charges its INTVCC capacitor via acurrent source attached to the DRAIN pin. During normaloperation, the current source turns off and the devicedraws its power from a third winding on the transformer.The LT8315 operates from a wide range of input supplyvoltages and can deliver up to 15W of power. It is availablein a thermally enhanced 20-pin TSSOP package with fourpins removed for high-voltage spacing.

Features

Remark: Design Note 559 contain same inputs, outputs and circuit diagram so datafile is addednn Wide Input Voltage Range: 18V to 560Vnn 630V/300mA Integrated Power Switchnn No Opto-Isolator Required for Regulationnn Quasi-Resonant Boundary Mode Operationnn Constant-Current and Constant-Voltage Regulationnn Low-Ripple Light Load Burst Mode® Operationnn Low Quiescent Current: 70μAnn Programmable Current Limit and Soft-Startnn TSSOP Package with High-Voltage Spacing

Typical applications

  • Electric Vehicles and Battery Stacks
  • Isolated Telecom, Automotive, Industrial, Medical Power Supplies, Isolated Off-Line Housekeeping Power Supplies

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
VIN
VOut1(V)
IOut1(A)
Vaux(V)
RDC 1(Ω)
RDC 2(Ω)
RDC 3(Ω)
fswitch(kHz)
L(mH)
NPRI : NSEC : NAUX
ISAT(mA)
VT(V (AC))
L(mm)
W(mm)
H(mm)
Mount
Size
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-OLLT Offline Flyback Transformers, 99 - 269 V (AC), 12 V
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 99 - 269 V (AC)
Output Voltage 112 V
Output Current 11 A
Auxiliary Voltage12 V
DC Resistance 11.725 Ω
DC Resistance 20.037 Ω
DC Resistance 30.41 Ω
Switching Frequency 50
Inductance2.75 mH
Turns Ratio10:1:1 
Saturation Current500 mA
Insulation Test Voltage4000 V (AC)
Length22.25 mm
Width14.6 mm
Height23.24 mm
MountTHT 
SizeEE20/10/6 
Check availability
SPECWE-OLLT Offline Flyback Transformers, 99 - 269 V (AC), 48 V
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 99 - 269 V (AC)
Output Voltage 148 V
Output Current 10.3 A
Auxiliary Voltage12 V
DC Resistance 11.4 Ω
DC Resistance 20.425 Ω
DC Resistance 30.32 Ω
Switching Frequency 50
Inductance2.4 mH
Turns Ratio2.5:1:0.25 
Saturation Current490 mA
Insulation Test Voltage4000 V (AC)
Length22.25 mm
Width14.6 mm
Height23.24 mm
MountTHT 
SizeEE20/10/6 
Check availability
SPECWE-OLLT Offline Flyback Transformers, 99 - 269 V (AC), 5 V
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 99 - 269 V (AC)
Output Voltage 15 V
Output Current 11.6 A
Auxiliary Voltage20 V
DC Resistance 14.55 Ω
DC Resistance 20.015 Ω
DC Resistance 30.695 Ω
Switching Frequency 100
Inductance3.3 mH
Turns Ratio24:1:4 
Saturation Current360 mA
Insulation Test Voltage1500 V (AC)
Length13.46 mm
Width17.75 mm
Height12.7 mm
MountSMT 
SizeEP13 
Check availability