IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LT8312 | Demoboard DC2104A

LT8312 Boundary Mode PFC Controller

Overview

TopologyBoost Converter
Input voltage90-265 V
Switching frequency47000-63000 kHz
Output 1400 V / 0.38 A

Description

Demonstration Circuit 2104A is an off-line boundary conduction mode power factor correction (PFC) boost converter featuring the LT®8312. Boundary conduction mode offers inherent MOSFET valley switching to reduce the switching loss and the boost diode zero current switching to remove the diode reverse-recovery loss. The demo board provides a 400V/150W single constant-voltage output suitable for applications requiring regulated input voltage.

The DC2104A is optimized to operate over a wide AC input voltage range (90VAC to 265VAC, 47Hz to 63Hz). Output voltage accuracy stays within ±5% over the whole input voltage and load range. It provides a high power factor (>0.95) enabling the design to be used worldwide. It is also designed to comply with the IEC61000-3-2 Class-D harmonics standard and the EN55022 conducted EMI standard.

This DC 2104A evaluation board uses a two-layer printed circuit board (PCB) designed for 150W (400V/0.375A) rated power. It can also be changed for other power level applications. Please refer to the Typical Applications sectio in the data sheet for more information.

The LT8312 is available in a low profile, thermally enhanced 16-lead MSOP package.

The LT8312 data sheet gives a complete description of the part, operation and application information. The data sheet must be read in conjunction with this demo manual.

Features

Remarks:-L1=15mHL4=300uHinductors are used

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
RDC max.(Ω)
VIN
n
ISAT(A)
RDC1 max(mΩ)
RDC2 max(mΩ)
VT(V (AC))
Size
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-FI Leaded Toroidal Line Choke, 300 µH, 2.5 A
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance300 µH
Rated Current2.5 A
DC Resistance0.15 Ω
–
–
–
–
–
–
–
–Check availability
SPECWE-PFC PFC Chokes, 450 µH, 1.2 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWE-PFC PFC Chokes
Inductance450 µH
Rated Current1.2 A
–
Input Voltage 85 - 265 V (AC)
Turns Ratio10:1 
Saturation Current5.6 A
DC Resistance 1330 mΩ
DC Resistance 2200 mΩ
Insulation Test Voltage1500 V (AC)
SizeRM12 
–Check availability