IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LT8316 | Demoboard DC2793A

High VIN No Opto Synchronous Flyback Converter

Overview

TopologyBuck Converter
Input voltage140-450 V
Switching frequency3.5-142 kHz
Output 15.25 V / 7 A

Description

The LT®8316 is a micropower, high voltage flyback con-troller. No opto-isolator is needed for regulation. The device samples the output voltage from the isolated fly-back waveform appearing across a third winding on the transformer. Quasi-resonant boundary mode operation improves load regulation, reduces transformer size, and maintains high efficiency. At start-up, the LT8316 charges its INTVCC capacitor via a high voltage current source. During normal operation, the current source turns off and the device draws its power from a third winding on the transformer minimizing standby power dissipation. The LT8316 operates from a wide range of input supply voltages and can deliver up to 100W of power. It is available in a thermally enhanced 20-pin TSSOP package with four pins removed for high-voltage spacing.

Features

Spacing

Typical applications

  • Electric Vehicles and Battery Stacks
  • Isolated Telecom, Automotive, Industrial, Medical Power Supplies / Isolated Off-Line Housekeeping Power Supplies / Multioutput Isolated Power Supplies for Inverter Gate Drives

More information

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
L(mm)
f(mm)
Pins
Type
Mount
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Pin Header, 6 mm, –
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
Length6 mm
–
Pins3 
TypeStraight 
MountTHT 
Rated Current2 A
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability
SPECWA-SNSR Self-Retaining Spacer, 9.5 mm, 4.8 mm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length9.5 mm
Drilling in Panel4.8 mm
–
–
–
–
–
Operating Temperature -30 °C up to +85 °C
–
–Check availability