IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LT8315

560V Input, No-Opto Isolated Flyback Converter

Overview

TopologyFlyback Converter
Input voltage140-380 V
Output 112 V / 1 A

Description

In traditional isolated high voltage flyback converters,tight regulation is achieved using opto-couplers totransfer regulation information from the secondarysidereference circuitry to the primary side. The problemis that opto-couplers add significant complexityto isolated designs: there is propagation delay, aging,and gain variation, all of which complicate powersupply loop compensation and can reduce reliability.Moreover, during start-up, either a bleeder resistoror high voltage start-up circuit is required to initiallypower up the IC. Unless an additional high voltageMOSFET is added to the start-up components, thebleeder resistor is a source of unwelcome power loss.The LT®8315 is a high voltage flyback converterwith an integrated 630V/300mA switch. The LT8315eliminates the need for an opto-coupler, complicatedsecondary-side reference circuitry, additional start-upcomponents, and an external high voltage MOSFET.

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
VIN
VOut1(V)
IOut1(A)
Vaux(V)
RDC 1(Ω)
RDC 2(Ω)
RDC 3(Ω)
fswitch(kHz)
L(mH)
NPRI : NSEC : NAUX
ISAT(mA)
VT(V (AC))
L(mm)
W(mm)
H(mm)
Mount
Size
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-OLLT Offline Flyback Transformers, 99 - 269 V (AC), 12 V
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 99 - 269 V (AC)
Output Voltage 112 V
Output Current 11 A
Auxiliary Voltage12 V
DC Resistance 11.725 Ω
DC Resistance 20.037 Ω
DC Resistance 30.41 Ω
Switching Frequency 50
Inductance2.75 mH
Turns Ratio10:1:1 
Saturation Current500 mA
Insulation Test Voltage4000 V (AC)
Length22.25 mm
Width14.6 mm
Height23.24 mm
MountTHT 
SizeEE20/10/6 
Check availability