IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LT83205 | Demoboard EVAL-LT83205-AZ

18V, 3A/5A Step-Down Silent Switcher 3 with Ultra-Low Noise Reference

Overview

TopologyBuck Converter
Input voltage2.8-18 V
Output 11 V / 5 A

Description

The EVAL-LT83203-AZ and EVAL-LT83205-AZ (abbreviated as EVAL-LT83203/5-AZ) demonstration boards are 18V, 3A, and 5A Silent Switcher® 3 step-down regulators with ultra-low noise, high efficiency, and power density, featuring the LT83203 and LT83205 (abbreviated as LT83203/5), respectively. The input voltage range of the EVAL-LT83203/5-AZ is 2.8V to 18V. The default demo board setting is 1V output with a maximum DC output current of 3A/5A. The LT83203/5 is a compact, ultra-low noise, ultra-low emission, high efficiency, high-speed synchronous monolithic step-down switching regulator. The uniquely designed combination of the ultra-low noise reference and third-generation Silent Switcher architecture enables the LT83203/5 to achieve excellent wideband noise performance. A minimum on-time of 15ns allows high VIN to low VOUT conversion at high frequency.

Features

Silent Switcher® 3 ArchitectureUltra-Low RMS Noise (10Hz to 100kHz): 4μVRMSUltra-Low Spot Noise: 4nV/√Hz at 10kHzUltra-Low EMI EmissionsUltra-Fast Transient Response<1μs Transient Recovery TimeHigh Efficiency at High FrequencyUp to 93% Efficiency at 2MHz, 12VIN to 3.3VOUTUp to 90% Efficiency at 4MHz, 12VIN to 3.3VOUTInput Voltage Range: 2.8V to 18VOutput Voltage Range: 0V to (VIN − 0.5V)Unity Gain Configuration up to 13V OutputMaximum Continuous Output CurrentLT83205: 5AFast Minimum Switch On-Time: 15nsAdjustable and Synchronizable: 300kHz to 6MHz;Precision Reference: ±0.7% Over Temperature with Remote Sense;Supports Dynamic Output Voltage ControlPin Selectable Forced Continuous Mode or Pulse-Skipping ModeProgrammable Power GoodTiny 15-Lead 3mm × 2mm LFCSP Package;Pin-to-Pin Compatible Family: LT83201 (1A), LT83203 (3A), LT83205 (5A)

Typical applications

Additional parts recommended by Würth Elektronik

Recommended parts are Würth Elektronik alternatives that are not formally approved for this reference design. Please verify it is suitable for your application, and contact us if you have any questions.

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-XHMI SMT Power Inductor, 0.47 µH, 14.5 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.47 µH
Performance Rated Current14.5 A
Saturation Current @ 30%12.8 A
DC Resistance5.25 mΩ
DC Resistance6.69 mΩ
Self Resonant Frequency95 MHz
MountSMT 
Check availability