IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LT8312

Boost Controller with Power Factor Correction

Overview

TopologyBoost Converter
Input voltage90-265 V
Output 1400 V / 0.38 A

Description

The LT®8312 is a power factor correction (PFC) boost controller. A LT8312-based design can achieve a power factor of greater than 0.99 by actively modulating the input current, allowing compliance with most Harmonic Current Emission requirements.

The LT8312 is well suited for a wide variety of off-line applications. The input range can be scaled up or down, depending mainly on the choice of external components. Efficiencies higher than 95% can be achieved with output power levels up to 250W.

Features

  • PFC Boost with Minimum Number of External Components
  • VIN and VOUT Limited Only by External Components
  • Active Power Factor Correction
  • Low Harmonic Distortion
  • Overvoltage Protection
  • Energy Star Compliant (<0.5W No-Load Operation)
  • 16-Lead MSOP Package

RemarksÖ

  • From Universal Input 150W PFC Boost ConverterInductor L1, L4 is at input side, it is not considered
  • From Avionics Input 60W PFC Boost ConverterInductor L1, L4 is at input signal, it is not considered
  • From Universal Input 200W PFC Boost ConverterInductor value is not given, it is added in one more topology

Typical applications

  • Industrial
  • Aviation

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
VIN
L(µH)
n
IR(A)
ISAT(A)
RDC1 max(mΩ)
RDC2 max(mΩ)
VT(V (AC))
Size
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PFC PFC Chokes, 85 - 265 V (AC), 450 µH
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWE-PFC PFC Chokes
Input Voltage 85 - 265 V (AC)
Inductance450 µH
Turns Ratio10:1 
Rated Current1.2 A
Saturation Current5.6 A
DC Resistance 1330 mΩ
DC Resistance 2200 mΩ
Insulation Test Voltage1500 V (AC)
SizeRM12 
Check availability