IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LT8316 | Demoboard DC2718A

Non-Opto Isolated Flyback Converter

Overview

TopologyFlyback Converter
Input voltage100-600 V
Switching frequency43-85 kHz
Output 112 V / 3 A

Description

Demonstration circuit 2718A is a no-opto flyback converter featuring the LT8316. The demo board outputs 12V and maintains tight regulation with a load current from 30mA to 3A. It is optimized to operate over a wide 100V to 600V DC input voltage range. Output voltage accuracy stays within ±5% over the entire input voltage and load range.The LT8316 is a high voltage flyback controller. No optoisolator is needed for regulation. The part samples the output voltage from the isolated flyback waveform appearing across a third winding on the transformer. Quasi-resonant boundary mode operation improves load regulation. The LT8316 is available in a thermally enhanced 20-pin TSSOP package with four pins removed for high-voltage spacing.The LT8316 data sheet gives a complete description of the part, operation and application information. The data sheet must be read in conjunction with this quick start guide for demo circuit 2718A.

Features

  • Wide Input Voltage Range: 16V to 560V (600V max)
  • No Opto-Isolator Required for Regulation
  • Quasi-Resonant Boundary Mode Operation
  • Constant-Current and Constant-Voltage Regulation
  • Low-Ripple Light Load Burst Mode® Operation
  • Low Quiescent Current: 75μA
  • Programmable Current Limit and Soft-Start
  • TSSOP Package with High-Voltage Pin Spacing
  • Available in 20(15)-Lead Package with Extended Creepage Distance
  • AEC-Q100 Compliant with Exception
  • HBM ESD Classification Level 1C

Typical applications

  • Isolated Telecom, Automotive, Industrial, Medical Power Supplies, Isolated Off-Line Housekeeping Power Supplies, Multioutput Isolated Power Supplies for Inverter Gate Drives
  • Electric Vehicles and Battery Stacks

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
f(mm)
Pins
Type
Mount
L(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWA-SNSR Self-Retaining Spacer, 4.8 mm, –
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Drilling in Panel4.8 mm
–
–
–
Length6.4 mm
–
–
Operating Temperature -30 °C up to +85 °C
–
–Check availability
SPECWR-PHD Jumper, –, 2
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
–
Pins2 
–
–
–
Rated Current3 A
Working Voltage200 V (AC)
Operating Temperature -25 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header, –, 3
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
–
Pins3 
TypeStraight 
MountTHT 
Length6 mm
Rated Current2 A
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability