IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LT8316 | Demoboard DC2781A

Nonisolated Buck Converter

Overview

TopologyBuck Converter
Input voltage19-600 V
Switching frequency9-28 kHz
Output 112.1 V / 0.2 A

Description

Demonstration circuit 2781A is a nonisolated buck converter featuring the LT8316. The demo board outputs 12V and maintains tight regulation with a load current from 10mA to 0.2A. It is optimized to operate over a wide 19V to 600V DC input voltage range. Output voltage accuracy stays within ±1% over the entire input voltage and load range.The LT8316 is a high voltage flyback controller that can implement a high voltage buck converter if isolation is not needed. The nonisolated buck converter is a smaller, lower cost solution than the flyback converter.Quasi-resonant boundary mode operation improves load regulation. The LT8316 is available in a thermally enhanced 20-pin TSSOP package with four pins removed for high voltage spacing.The LT8316 datasheet gives a complete description of the part, operation and application information. The datasheet must be read in conjunction with the DC2781A demo manual.

Features

  • Wide Input Voltage Range: 16V to 560V (600V max)
  • No Opto-Isolator Required for Regulation
  • Quasi-Resonant Boundary Mode Operation
  • Constant-Current and Constant-Voltage Regulation
  • Low-Ripple Light Load Burst Mode® Operation
  • Low Quiescent Current: 75μA
  • Programmable Current Limit and Soft-Start
  • TSSOP Package with High-Voltage Pin Spacing
  • Available in 20(15)-Lead Package with Extended Creepage Distance
  • AEC-Q100 Compliant with ExceptionHBM ESD Classification Level 1C

Typical applications

  • Electric Vehicles
  • Isolated Telecom, Automotive, Industrial, Medical Power Supplies, Isolated Off-Line Housekeeping Power Supplies, Multioutput Isolated Power Supplies for Inverter Gate Drives
  • Battery Stacks

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Type
Mount
L(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Jumper, 2, –
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
Pins
Rated Current3 A
Working Voltage200 V (AC)
Operating Temperature -25 °C up to +105 °C
PackagingBag 
Check availability
SPECWR-PHD Pin Header, 3, Straight
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
Pins
TypeStraight 
MountTHT 
Length6 mm
Rated Current2 A
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
Check availability