IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LT8311 | Demoboard DC2175

Synchronous Rectifier Controller with Opto-Coupler Driver for Forward Converters

Overview

TopologyForward Converter
Input voltage75-150 V
Output 124 V / 14 A
IC revisionA

Description

The LT®8311 is used on the secondary side of a forward converter to provide synchronous MOSFET control and output voltage feedback through an opto-coupler. The LT8311’s unique preactive mode allows control of the secondary-side MOSFETs without requiring a traditional pulse transformer for primary- to secondary-side communication. In preactive mode, the output inductor current operates in discontinuous conduction mode (DCM) at light load. If forced continuous mode (FCM) operation is desired at light load, the LT8311 can, alternatively, be used in SYNC mode, where a pulse transformer is required to send synchronous control signals from the primary-side IC to the LT8311.

The LT8311 offers a full featured opto-coupler controller, incorporating a 1.5% reference, a transconductance error amplifier and a 10mA opto-driver. Power good monitoring and output soft-start/overshoot control are also included. The LT8311 is available in a 16-lead FE package with pins removed for high voltage spacing requirements.

Features

  • Wide Input Supply Range: 3.7V to 30V
  • Preactive Mode:
  • No Pulse Transformer Required
  • DCM Operation at Light Load
  • SYNC Mode:
  • FCM or DCM Operation at Light Load
  • Achieves Highest Efficiency
  • 1.5% Feedback Voltage Reference
  • 10mA Opto-Coupler Driver
  • Output Power Good Indicator
  • Integrated Soft-Start Function

Typical applications

  • Military Systems
  • Offline and HV Car Battery Isolated Power Supplies
  • Automotive
  • Industrial
  • 48V Isolated Power Supplies

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
VIN
VOut1(V)
IOut1(mA)
Vaux(V)
RDC 1(Ω)
RDC 2(Ω)
RDC 3(Ω)
fswitch(kHz)
L(mH)
NPRI : NSEC : NAUX
ISAT(mA)
VT(V (AC))
L(mm)
W(mm)
H(mm)
Mount
Size
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-OLLT Offline Flyback Transformers, 141 - 318 V (AC), 10 V
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 141 - 318 V (AC)
Output Voltage 110 V
Output Current 1150 mA
Auxiliary Voltage12 V
DC Resistance 124.8 Ω
DC Resistance 20.235 Ω
DC Resistance 30.4 Ω
Switching Frequency 150
Inductance4 mH
Turns Ratio9.33:1:1.17 
Saturation Current340 mA
Insulation Test Voltage4600 V (AC)
Length15 mm
Width15.75 mm
Height18.5 mm
MountTHT 
SizeEE13/6/6 
Check availability