IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC25800B-Q1

UCC25800-Q1 Ultra-low EMI Transformer Driver for Isolated Bias Supplies

Overview

TopologyLLC Resonant Converter
Input voltage9-34 V
Switching frequency100-1200 kHz
Output 11 A
IC revisionA

Description

The UCC25800-Q1 ultra-low EMI transformer driver integrates the switching power stage, the control, and the protection circuits to simplify isolated bias supply designs. It allows the design to utilize a transformer with higher leakage inductance, but much smaller parasitic primary-to-secondary capacitance. This low-capacitance transformer design enables an order of magnitude reduction in the common-mode current injection through the bias transformer. This makes the transformer driver an ideal solution for the isolated bias supply in various automotive applications to minimize the EMI noise caused by the high-speed switching devices. The soft-switching feature further reduces the EMI noise.The transformer driver has a programmable frequency range of 100 kHz to 1.2 MHz. This high switching frequency reduces the transformer size and footprint, as well as the overall cost of the bias supply. The integrated SYNC function allows the system bias supplies to synchronize with an external clock signal, further reducing the system level noise.The dead-time adjusts automatically to minimize the conduction loss and simplify the design. The programmable maximum dead-time ensures power stage design flexibility.With the integrated, low-resistance switching power stage, the transformer driver can achieve a 6-W design with 24-V input, and up to 9-W from 34-V input. With a fixed input voltage, the open-loop control also helps the output regulation to remain ±5% when the load is above 10%.The programmable overcurrent protection (OCP) allows flexibility on the power stage design to minimize the transformer size. The protection features such as adjustable OCP, input OVP, TSD and the protection from pin faults ensure robust operation. A fixed 1.5-ms soft-start period reduces the inrush current during start-up and fault recovery.The transformer driver also provides a dedicated multi-function pin for external disabling, and fault code reporting. The fault code reporting sends the fault code once the bias supply is in the protection mode.The UCC25800-Q1 transformer driver is offered in an 8-pin DGN package with the thermal pad to enhance its thermal handling capability.

Features

  • High-efficiency half-bridge transformer driver
  • Ultra-low EMI with low interwinding capacitance
  • Smaller and lower-cost transformer
  • Programmable frequency: 0.1 MHz to 1.2 MHz
  • Wide input voltage range: 9 V to 34 V
  • 9 W from 34-V input
  • 6 W from 24-V input
  • 4 W from 15-V input
  • Automatic dead-time adjustment with maximum dead-time programming
  • External clock synchronization for low noise
  • Robust protection features
  • Undervoltage lockout (UVLO)
  • Programmable over-current protection (OCP)
  • Input overvoltage protection (OVP)
  • Over temperature protection (TSD)
  • Integrated soft-start to reduce in-rush current
  • External disable function with fault-code output
  • AEC-Q100 qualified for automotive applications:
  • Temperature grade 1: –40°C to +125°C, T A
  • Functional Safety-Capable
  • Documentation available to aid functional safety system design
  • 8-Pin DGN package with thermal pad

Typical applications

  • Automotive traction inverter & motor control, Automotive on-board charger (OBC), Automotive DC/DC converter, EV charging station, DC fast charging station
  • Industrial motors, elevators and escalators
  • UPS and solar inverters

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
VIN(V)
VOut1(V)
PO(W)
CWW 1(pF)
L(µH)
∫Udt(µVs)
fswitch(kHz)
n
Version
IC Reference
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-AGDT Auxiliary Gate Drive Transformer, 7.5, 13 V
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 7.5
Output Voltage 113 V
Total Output Power4.55 W
Interwinding Capacitance0.68 pF
Inductance16.5 µH
Voltage-µSecond36 µVs
Switching Frequency 500
Turns Ratio1:1.67 
VersionLLC 
IC ReferenceUCC25800 
Check availability