IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC25800A | Demoboard PMP31333

Reinforced-isolation LLC converter reference design for SiC and GaN driving supply

Overview

TopologyLLC Resonant Converter
Input voltage24 V
Output 112 V / 0.2 A
IC revisionA

Description

This small form factor power supply provides bias power to isolated silicon carbide (SiC) or gallium nitride (GaN) MOSFET gate drivers when extremely high dV/dT on the secondary side is expected, such as wideband gap switches. The board accepts 24V input and supplies 12V at 200mA. The resonant inductor-inductor-capacitor (LLC) topology, combined to low primary to secondary winding capacitance, makes this converter an option for low-noise and high common-mode transient immunity (CMTI) applications, while reducing common-mode current injection through the transformer. Even though this isolated LLC converter works in open-loop, the output voltage keeps tracking VIN and has very low variation versus load current.

Features

  • Reinforced insulation
  • Extreme low primary-secondary winding capacitance
  • Regulated 24VIN to 12VOUT
  • Tested with 30µF switched output capacitance (first activation of high-side GaN or SiC-FET)
  • Resonant (secondary side) LLC topology

Typical applications

  • Onboard charger
  • AC drive control module, Central inverter, L2 Commercial Chargers

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
C
VR(V (DC))
Endurance(h)
IRIPPLE(mA)
Z(mΩ)
ILeak(µA)
DF(%)
Ø D(mm)
L(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 2141S - 3.50 mm Horizontal Entry Modular w. Rising Cage Clamp, 2, Rising Cage Clamp
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal 
Wire Section 30 to 16 (AWG) 0.05 to 1.31 (mm²)
–
–
–
–
–
–
–
–
Length7 mm
PackagingBox 
–Check availability
SPECWCAP-ASLL Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Capacitance100 µF
Rated Voltage25 V (DC)
Endurance 2000
Ripple Current300 mA
Impedance360 mΩ
Leakage Current25 µA
Dissipation Factor14 %
Diameter6.3 mm
Length7.7 mm
Packaging15" Tape & Reel 
–Check availability