IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC25800-Q1 | Demoboard PMP23240

3-W LLC bias supply with dual 18-V output reference design

Overview

TopologyLLC Resonant Converter
Input voltage11.4-12.6 V
Output 118 V / 0.09 A
IC revisionA

Description

This reference design uses a single UCC25800-Q1 to drive two LLC transformers with 600-kHz switching frequency. The transformer used in this design is 750319177 which is an off-the-shelf catalog transformer featuring low-interwinding capacitance of 0.68-pF typical which is beneficial for minimizing common-mode current in gate driver bias applications with high slew rates. This design generates two isolated 18-V rails. Each output can be loaded to 1.5 W.

Features

  • 78.8% peak efficiency
  • Catalog, off-the-shelf transformer with 0.68-pF interwinding capacitance
  • Single-sided assembly

Typical applications

  • Single phase online UPS,Three phase UPS

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
VIN(V)
VOut1(V)
PO(W)
CWW 1(pF)
L(µH)
∫Udt(µVs)
fswitch(kHz)
n
Version
IC Reference
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-AGDT Auxiliary Gate Drive Transformer, 7.5, 13 V
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 7.5
Output Voltage 113 V
Total Output Power4.55 W
Interwinding Capacitance0.68 pF
Inductance16.5 µH
Voltage-µSecond36 µVs
Switching Frequency 500
Turns Ratio1:1.67 
VersionLLC 
IC ReferenceUCC25800 
–Check availability