IC manufacturers Texas Instruments

IC manufacturers (109)

Texas Instruments UCC27211DDA | Demoboard TIDA-010087

120-V Boot, 4-A Peak, High-Frequency High-Side and Low-Side Driver

Overview

TopologyBuck Converter
Input voltage4.5-37 V
IC revisionE2

Description

This reference design illustrates a method to precisely control the current and voltage of a bidirectional interleaved buck-converter power stage using a C2000™ microcontroller (MCU) and a precision ADC ADS131M08. This design achieves less than ±20-mA current regulation error, and ±1-mV voltage regulation error by utilizing a high-resolution pulse-width modulation (PWM) generation peripheral of the C2000 MCU.FeaturesDual-phase interleaved 600-W bidirectional buck power stage15.8-bits PWM resolution at 100-kHz switching frequencyExternal delta-sigma ADC for closed-loop controlConstant current charging and discharging with regulation error < ±20 mAConstant voltage mode supported in both charging and discharging with regulation error < ±1 mV

Typical applications

  • 100-A Dual-phase digital control battery tester reference design

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
C
VR(V (DC))
Endurance(h)
IRIPPLE(mA)
RESR(mΩ)
ILeak(µA)
DF(%)
Ø D(mm)
L(mm)
Packaging
L(µH)
Size
IR(A)
ISAT,30%(A)
fres(MHz)
Core Material
Pins
Color
Gender
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 570 nm, Bright Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]40 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
–
–
Length1.6 mm
PackagingTape and Reel 
–
Size0603 
–
–
–
–
–
–
–
–Check availability
SPECWCAP-PSLC Aluminum Polymer Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance470 µF
Rated Voltage16 V (DC)
Endurance 2000
Ripple Current5100 mA
ESR10 mΩ
Leakage Current1504 µA
Dissipation Factor10 %
Diameter10 mm
Length12.4 mm
Packaging15" Tape & Reel 
–
Size10.0 x 12.4 
–
–
–
–
–
–
–
–Check availability
SPECWR-PHD Jumper, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Length2.44 mm
PackagingBag 
–
–
Rated Current3 A
–
–
–
Pins1 
ColorBlack 
GenderJumper 
–Check availability
SPECWE-HCFT THT High Current Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Length41 mm
–
Inductance6.8 µH
Size3540 
Rated Current56.7 A
Saturation Current @ 30%76.5 A
Self Resonant Frequency16 MHz
Core MaterialMnZn 
Pins2 
–
–
–Check availability