IC manufacturers Texas Instruments

IC manufacturers (109)

Texas Instruments UCC25800-Q1 | Demoboard PMP23216

Highly-integrated, dual-output isolated bias supply reference design with reinforced insulation

Overview

TopologyLLC Resonant Converter
Input voltage12 V
Output 112 V / 0.1 A
IC revisionA

Description

This reference design generates two isolated +12-V rails at 100 mA each from a 12-VDC input voltage. The design is for a small footprint by using a primary resonant LLC topology with a single driver and transformer with reinforced insulation. This design can be used for an application where bias power is needed across a high-voltage isolation barrier.

Features

  • Small size with simplified LLC design
  • High efficiency of 85% at full load
  • Dual output for high-side and low-side drivers
  • Uses small and low-cost transformer
  • Reinforced insulation for bias supplies crossing high-voltage isolation barriers

Typical applications

  • Power Supply
  • Automotive and Transportation
  • Alternative Energy
  • Industrial and Automation
  • Energy Storage and Battery Management

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
VIN(V)
VOut1(V)
VOut2(V)
PO(W)
CWW 1(pF)
L(µH)
∫Udt(Vµs)
fswitch(kHz)
n
Version
IC Reference
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-AGDT Auxiliary Gate Drive Transformer, 12, 12 V
Availability
–
Status
NewProduct is new in our portfolio and production is active. Expected lifetime: >10 years.
iProduct is new in our portfolio and production is active. Expected lifetime: >10 years.
Input Voltage 12
Output Voltage 112 V
Output Voltage 212 V
Total Output Power2.4 W
Interwinding Capacitance4.1 pF
Inductance64 µH
Voltage-µSecond74 Vµs
Switching Frequency 500
Turns Ratio1:1.14:1.14 
VersionLLC 
IC ReferenceUCC25800 
–Check availability