IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC25800 | Demoboard UCC25800EVM-1

UCC25800 2-W LLC converter with 6-V to 26-V DC input and 18-V and 5-V outputs

Overview

TopologyLLC Resonant Converter
Input voltage7.5 V
Switching frequency100-1200 kHz
IC revision6A

Description

The UCC25800-Q1 open-loop LLC transformer driver integrates the switching power stage, the control, and the protection circuits to simplify isolated bias supply designs. The LLC topology allows the design to utilize a transformer with higher leakage inductance, but much smaller parasitic primary-to-secondary capacitance. This low-capacitance transformer design enables an order of magnitude reduction in the common-mode current injection through the bias transformer. This makes the UCC25800-Q1 an ideal solution for the isolated bias supply in various automotive applications to minimize the EMI noise caused by the high speed switching devices. The UCC25800-Q1 operates with soft switching to further reduce the EMI noise.UCC25800-Q1 has a programmable frequency range of 100 kHz to 1.2 MHz. This high switching frequency reduces the transformer size and footprint, as well as the overall cost of the bias supply. The integrated SYNC function allows the bias supplies in the system to be synchronized with an external clock signal, further reducing the system level noise.The dead-time of UCC25800-Q1 is adjusted automatically to minimize the conduction loss and simplify the design. The maximum dead-time is programmable to ensure power stage design flexibility.With the integrated low-resistance switching power stage, the UCC25800-Q1 can achieve a 6-W design with 24-V input. With a fixed input voltage that is above 9 V and below 34 V, the open-loop LLC converter control also helps the output regulation to remain ±5% when the load is above 10%. The programmable over-current protection (OCP) allows flexibility on the power stage design to minimize the transformer size, further reducing the system cost. The protection features such as adjustable OCP, input OVP, TSD and the protection from pin faults ensure robust operation. A fixed 1.5ms soft start reduces the inrush current during startup and fault recovery.UCC25800-Q1 also provides a dedicated multifunction pin for external disabling, and fault code reporting. The fault code reporting sends the fault code once the bias supply is in the protection mode, allowing the system level controller to make more intelligent decisions during system failure modes. The UCC25800-Q1 is offered in an 8-pin DGN package with the thermal pad to enhance its thermal handling capability.

Features

  • Open-loop LLC transformer driver
  • Ultra-low EMI
  • Supply range: 9 V to 34 V
  • Output power: 6-W with 24-V input
  • Resistor programmable switching frequency from 100 kHz to 1.2 MHz
  • Synchronization to external clock
  • Programmable maximum dead-time with automatic dead-time adjustment
  • Undervoltage lockout
  • Adjustable over-current protection threshold
  • External disable function
  • Input over voltage protection
  • Over temperature protection (TSD)
  • Fault-code output for system intelligence
  • Latched and fault-auto-restart versions available
  • 8-Pin DGN package with thermal pad

Typical applications

  • Automotive traction inverter,IGBTand SiC gate driver bias, Automotive DC/DC, automotive on-board charger, EV charging station, automotive super charger.
  • UPS and solar inverters, Industrial motors,elevators,and escalators.

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
VIN(V)
VOut1(V)
PO(W)
CWW 1(pF)
L(µH)
∫Udt(µVs)
fswitch(kHz)
n
Version
IC Reference
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-AGDT Auxiliary Gate Drive Transformer, 7.5, 13 V
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 7.5
Output Voltage 113 V
Total Output Power4.55 W
Interwinding Capacitance0.68 pF
Inductance16.5 µH
Voltage-µSecond36 µVs
Switching Frequency 500
Turns Ratio1:1.67 
VersionLLC 
IC ReferenceUCC25800 
Check availability