IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC25800 | Demoboard PMP22835

Isolated IGBT and SiC Driver Bias Supply Reference Design for Traction-Inverter Applications

Overview

TopologyLLC Resonant Converter
Input voltage24 V
Output 120 V / 0.3 A
Output 2-4 V / 0.3 A

Description

This isolated open-loop LLC transformer driver converter provides dual +20-V and -4-V outputs up to 6 W for traction inverter applications. The LLC topology allows the transformer to have significant leakage inductance, but a much smaller primary-secondary capacitance, which significantly reduces common-mode current injection through the bias transformer. This reference design offers a high level of integration and high efficiency in a compact form factor.

Features

  • Open-Loop LLC transformer driver
  • Ultra-low EMI
  • 9-V ~ 34-V supply range
  • 6-W output power with 24-V input
  • Resistor programmable switching frequency from 100 kHz to 1.2 MHz
  • Synchronization to external clock
  • Programmable maximum dead-time with automatic dead-time adjustment
  • Under voltage lockout
  • Adjustable over-current protection thresholdExternal disable function
  • Input over voltage protection
  • Over temperature protection (TSD)
  • Fault-code output for system intelligence
  • Latched and fault-auto-restart versions available
  • 8-Pin DGN package with thermal pad

Typical applications

  • Automotive traction inverter,IGBT and SiC gate driver bias, Automotive DC/DC,automotive on-board charger, EV charging station, automotive super charger, UPS and solar inverters, Industrial motors, elevators, and escalators.

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
VIN(V)
VOut1(V (DC))
PO(W)
CWW 1(pF)
L(µH)
∫Udt(Vµs)
fswitch(kHz)
n
Version
IC Reference
IOut1(A)
Type of Insulation
NPRI : NSEC
VT(V (RMS))
L(mm)
W(mm)
H(mm)
Mount
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PPTI Push-Pull Transformers, 5 V (DC), 5 V (DC)
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 5 V (DC)
Output Voltage 15 V (DC)
Interwinding Capacitance5.25 pF
Inductance340 µH
Voltage-µSecond10 Vµs
Switching Frequency 300 - 620
Turns Ratio1:1.1 
VersionPush-Pull 
Output Current 10.8 A
Type of InsulationReinforced 
Turns Ratio1:1.1 
Insulation Test Voltage5000 V (RMS)
Length9.14 mm
Width12.7 mm
Height7.62 mm
MountSMT 
Check availability
SPECWE-AGDT Auxiliary Gate Drive Transformer, 7.5, 13 V (DC)
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 7.5
Output Voltage 113 V (DC)
Total Output Power4.55 W
Interwinding Capacitance0.68 pF
Inductance16.5 µH
Voltage-µSecond36 Vµs
Switching Frequency 500
Turns Ratio1:1.67 
VersionLLC 
IC ReferenceUCC25800 
Output Current 10.64 A
Insulation Test Voltage4000 V (RMS)
Length11.3 mm
Width10.95 mm
Height11.94 mm
Check availability
SPECWE-AGDT Auxiliary Gate Drive Transformer, 13, 11.5 V (DC)
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 13
Output Voltage 111.5 V (DC)
Total Output Power6 W
Interwinding Capacitance1.3 pF
Inductance50 µH
Voltage-µSecond60 Vµs
Switching Frequency 500
Turns Ratio1:1 
VersionLLC 
IC ReferenceUCC25800 
Output Current 10.76 A
Insulation Test Voltage4000 V (RMS)
Length11.3 mm
Width10.95 mm
Height11.94 mm
Check availability
SPECWR-TBL Series 3137 - 5.00 mm Close Horizontal PCB Header, –, –
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length11.4 mm
MountTHT 
Pins
ApplicationPCB Header 
PCB/Cable/PanelPCB 
ModularityNo 
TypeClosed Horizontal Plug entry 
Check availability
SPECWR-TBL Series 3137 - 5.00 mm Close Horizontal PCB Header, –, –
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length16.4 mm
MountTHT 
Pins
ApplicationPCB Header 
PCB/Cable/PanelPCB 
ModularityNo 
TypeClosed Horizontal Plug entry 
Check availability
SPECWR-TBL Series 3527 - 5.00 mm Vertical, –, –
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length10 mm
MountCable 
Pins
ApplicationPlug with Rising Cage Clamp 
PCB/Cable/PanelCable 
ModularityNo 
TypeVertical Cable Entry 
Wire Section 28 to 12 (AWG) 0.2 to 2.5 (mm²)
Check availability
SPECWR-TBL Series 3527 - 5.00 mm Vertical, –, –
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length15 mm
MountCable 
Pins
ApplicationPlug with Rising Cage Clamp 
PCB/Cable/PanelCable 
ModularityNo 
TypeVertical Cable Entry 
Wire Section 28 to 12 (AWG) 0.2 to 2.5 (mm²)
Check availability