IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS54160DGQ

TPS54160 1.5-A, 60-V, Step-Down DC/DC Converter with Eco-mode™

Overview

TopologyBuck Converter
Input voltage10-14 V
Switching frequency450-720 kHz
Output 15 V / 0.5 A
Output 25 V / 0.2 A
IC revisionC

Description

The TPS54160A device is a 60-V, 1.5-A, step down regulator with an integrated high-side MOSFET. Current mode control provides simple external compensation and flexible component selection. A low ripple pulse skip mode reduces the no load, regulated output supply current to 116 μA. Using the enable pin, shutdown supply current is reduced to 1.3 μA.Under voltage lockout is internally set at 2.5 V, but can be increased using the enable pin. The output voltage startup ramp is controlled by the slow start pin that can also be configured for sequencing/tracking. An opendrain power good signal indicates the output is within 94% to 107% of its nominal voltage.A wide switching frequency range allows efficiency and external component size to be optimized. Frequency fold back and thermal shutdown protects the part during an overload condition.

Features

  • 3.5 V to 60 V Input Voltage Range
  • 200-mΩ High-Side MOSFET
  • High Efficiency at Light Loads with a Pulse Skipping Eco-mode™
  • Tighter Enable Threshold than TPS54160 for More Accurate UVLO Voltage
  • Adjustable UVLO Voltage and Hysteresis
  • 116 μA Operating Quiescent Current
  • 1.3 μA Shutdown Current
  • 100 kHz to 2.5 MHz Switching Frequency
  • Synchronizes to External Clock
  • Adjustable Slow Start/Sequencing
  • UV and OV Power Good Output
  • 0.8-V Internal Voltage Reference
  • MSOP10 and 3mm x 3mm VSON Package withPowerPAD™
  • Supported by WEBBENCH® and SwitcherPro™ Software Tool

Typical applications

  • 12-V, 24-V and 48-V Industrial and Commercial Low Power system
  • Aftermarket Auto Accessories: Video, GPS, Entertainment

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
Mount
L1(µH)
L2(µH)
IR(A)
IR 2(A)
ISAT(A)
RDC1 typ(Ω)
RDC2 typ(Ω)
RDC1 max(Ω)
RDC2 max(Ω)
fres(MHz)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 2.2 µH, 1.8 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Rated Current1.8 A
Saturation Current2.4 A
MountSMT 
–
–
–
–
–
–
–
–
–
Self Resonant Frequency130 MHz
–
–Check availability
SPECWE-DD SMT Shielded Coupled Inductor, 47 µH, 0.9 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance47 µH
Rated Current0.9 A
Saturation Current1 A
–
Inductance 147 µH
Inductance 247 µH
Rated Current0.9 A
Rated Current 20.9 A
Saturation Current1 A
DC Resistance 10.6 Ω
DC Resistance 20.6 Ω
DC Resistance 10.75 Ω
DC Resistance 20.75 Ω
Self Resonant Frequency8 MHz
TypeStraight 
–Check availability