IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS54122

Low-Voltage, Low-Noise Power-Supply Reference Design for Ultrasound Front End

Overview

TopologyBuck Converter
Input voltage5.6 V
Switching frequency300-2000 kHz
Output 11.8 V
IC revisionE1

Description

This reference design is a power supply optimized specifically for providing power to eight 16-channel receive AFE ICs for ultrasound imaging systems. This design reduces part count while maximizing efficiency by using single-chip DC-DC converter + LDO combo regulators to set the LDO input just above the dropout voltage while taking full advantage of the LDO PSRR. In addition, ultra-low-noise LDOs help to attain the highest resolution possible from A/D conversion, leading to higher image quality. This design is capable of switching frequency synchronization with the master and system clock frequency to aid system designers apply simple filtering techniques to remove power supply switching noise on ground loops or use spreadspectrum clocking to reduce EMI. Additionally, the design implements an eFuse device, providing a simple and flexible means of overcurrent protection.

Features

  • Suitable for 12V input ultrasound system front end
  • eFuse operating with input current limit of 4.2A
  • Capable of powering eight AFEs for up to 128 channels (scalable channel count), supports power output of 36W
  • Combo DC/DC converter + LDO ICs maximizes LDO efficiency by setting LDO input just above dropout voltage
  • Uses high PSRR and ultra-low-noise (4.4 μVRMS) LDOs to attain highest resolution possible from A/D conversion
  • Common synchronized power supply for all AFEs on same T/R board reduces board space while aiding noise reduction and EMI elimination

Typical applications

  • Mother and Neonatal Care Monitors / Seeker Front End / Ultrasound Scanners / X-Ray Systems

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
Mount
ISAT,10%(A)
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(mΩ)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LHMI SMT Power Inductor, 5.6 µH, 5 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance5.6 µH
Performance Rated Current5 A
Saturation Current @ 30%12.1 A
DC Resistance43 mΩ
Self Resonant Frequency20 MHz
MountSMT 
Saturation Current @ 10%5.9 A
–
–
–
–
DC Resistance48 mΩ
–
–Check availability
SPECWE-XHMI SMT Power Inductor, 5.6 µH, 8.9 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance5.6 µH
Performance Rated Current8.9 A
Saturation Current @ 30%12.1 A
DC Resistance15 mΩ
Self Resonant Frequency25 MHz
MountSMT 
Saturation Current @ 10%5.8 A
–
–
–
–
DC Resistance16.5 mΩ
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
MountSMT 
–
Impedance @ 100 MHz120 Ω
Maximum Impedance180 Ω
Maximum Impedance400 MHz 
Rated Current 22000 mA
DC Resistance50 mΩ
TypeHigh Current 
–Check availability