IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS54140A /TPS54160A | Demoboard TIDA-00363

3.5V to 42V Input, 1.5A Step-Down Converter with Eco-Mode

Overview

TopologyOther Topology
IC revision001

Description

The TIDA-00363 TI design provides a solution for EMC-compliant resolver-to-digital converter (RDC) with single-chip PGA411-Q1 with 12-bit angle resolution. PGA411-Q1's integrated boost-converter and exciter amplifier reduces system cost and board space compared to traditional RDC solutions. On-chip protection and diagnostic improve robustness against short-circuit and increase safery by detecting external fault conditions. A high-speed 3.3V SPI interface allows PGA411-Q1 configuration, diagnostics, angle and velocity information. Example firmware on a C2000 MCU allow for easy real-time evaluation of the TI design with angle data available at 16kHz sample rate for angle data read-out and register configuration through virtual COM port

Features

3.5-V to 42-V Input Voltage Range200-mΩ High-Side MOSFETHigh Efficiency at Light Loads with a PulseSkipping Eco-mode™Tighter Enable Threshold than TPS54140 forMore Accurate UVLO VoltageAdjustable UVLO Voltage and Hysteresis116-µA Operating Quiescent Current1.3-µA Shutdown Current100-kHz to 2.5-MHz Switching FrequencySynchronizes to External ClockAdjustable Slow Start/SequencingUV and OV Power Good Output0.8-V Internal Voltage ReferenceMSOP10 and 3-mm × 3-mm VSON-10 PackageWith PowerPAD™Supported by WEBENCH® and SwitcherPro™Software Tool

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
L(µH)
ISAT(A)
RDC max.(mΩ)
VOP(V)
fres(MHz)
Size
Version
Pins
Type
Mount
L(mm)
H(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 525 nm, Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]430 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
Size0603 
–
–
–
MountSMT 
Length1.6 mm
Height0.7 mm
–
–
Operating Temperature -40 °C up to +85 °C
PackagingTape and Reel 
–Check availability
SPECWE-PD SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Inductance56 µH
Saturation Current2.3 A
DC Resistance121 mΩ
Operating Voltage120 V
Self Resonant Frequency8.6 MHz
Size1050 
VersionPerformance 
Pins2 
–
MountSMT 
Length10 mm
Height5 mm
Rated Current2 A
–
Operating Temperature -40 °C up to +150 °C
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Pins6 
TypeStraight 
MountTHT 
Length15.24 mm
–
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Pins10 
TypeStraight 
MountTHT 
Length25.4 mm
–
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability