IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS542021DDCR | Demoboard TPS542021EVM

Overview

TopologyBuck Converter
Input voltage4.5-30 V
Output 15 V / 2 A

Description

The TPS542021 evaluation module (EVM) is a simple, easy-to-use, 2A synchronous step-down converter in SOT236 package. The TPS542021EVM is a fully assembled and tested circuit for evaluating the TPS542021 step-down converter. The TPS542021EVM operates from 5V to 30V input, 24V nominal, and provides a 5V output at 2A. The EVM also includes AC signal injection terminals for feedback loop measurements.Features4.5V to 30V input voltage rangeAdjustable output voltage2A continuous output current capabilitySupport low drop outEco-mode at light load

Typical applications

  • Audio– STB, DTV– Printer
  • Appliances

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-XHMI SMT Power Inductor, 15 µH, 10.75 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance15 µH
Performance Rated Current10.75 A
Saturation Current @ 30%16.95 A
DC Resistance14.8 mΩ
DC Resistance16.28 mΩ
Self Resonant Frequency11 MHz
MountSMT 
–Check availability