IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS54061 | Demoboard PMP10977

4-20 mA Loop Sensor Isolated Power Supply

Overview

TopologyBuck Converter
Input voltage10-40 V
Output 13.3 V
IC revisionA

Description

The TPS54061 is used in a buck topology with an auxillary winding providing power to the primary side and isolated side of a isolated system. The high efficiency of this topology provides more output current from a system powered from a current limited input source. The isolated output is post regulated with an LDO for best regulation.

Features

  • Synchronous buck for high integration and high efficiency
  • 60-V wide input voltage range
  • 90-µA non-switching input current
  • Auxillary winding provides a highly efficient low current isolated output
  • Built and tested circuit and PCB design

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
VIN
VOut1(V)
IOut1(mA)
Vbuck(V)
L(mH)
NPRI : NSEC
VT(V (AC))
fswitch(kHz)
Mount
L(mm)
W(mm)
H(mm)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-IBTI Isolated Buck Transformers, 10 - 40 V (DC), 3.3 V
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 10 - 40 V (DC)
Output Voltage 13.3 V
Output Current 1150 mA
Buck Voltage3.3 V
Inductance2.5 mH
Turns Ratio1:1.25 
Insulation Test Voltage2000 V (AC)
Switching Frequency 100
MountSMT 
Length9.78 mm
Width9.14 mm
Height10.54 mm
–Check availability