IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS54061

Wide Input 60V, 200mA Synchronous Step-Down DC-DC Converter with Low IQ

Overview

TopologyPositive to Negative Converter
Input voltage12-48 V
Switching frequency50-1100 kHz
Output 1-12 V / 0.1 A
IC revisionE

Description

The TPS54061 device is a 60-V, 200-mA, synchronous step-down DC-DC converter with integrated high side and low side MOSFETs. Current mode control provides simple external compensation and flexible component selection. The non-switching supply current is 90 µA. Using the enable pin,shutdown supply current is reduced to 1.4 µA.To increase light load efficiency the low side MOSFET emulates a diode when the inductor current reaches zero.Under voltage lockout is internally set at 4.5 V, but can be increased using two resistors on the enable pin. The output voltage startup ramp is controlled by the internal slow start time. The adjustable switching frequency range allows efficiency and external component size to be optimized. Frequency foldback and thermal shutdown protects the part during an overload condition.The TPS54061 enables small designs by integrating the MOSFETs, boot recharge diode, and minimizing the IC footprint with a small 3mm x 3mm thermally enhanced VSON package.The TPS54061 is supported in the Webench™ Designer at www.ti.com.

Features

  • Integrated High Side and Low Side MOSFET
  • Diode Emulation for Improved Light Load Efficiency
  • Peak Current Mode Control
  • 90 µA Operating Quiescent Current
  • 1.4 µA Shutdown Supply Current
  • 50 kHz to 1100 kHz Adjustable Switching Frequency
  • Synchronizes to External Clock
  • Internal Slow Start
  • 0.8 V ±1% Voltage Reference
  • Stable with Ceramic Output Capacitors or Low Cost Aluminum Electrolytic
  • Cycle-by-Cycle Current Limit, Thermal, OVP and Frequency Fold Back Protection
  • VSON-8 Package, 3 mm X 3 mm With Thermal Pad
  • –40°C to 150°C Operating Junction Temperature

Typical applications

  • High Efficiency Replacement for High Voltage Linear Regulators
  • 4-20 mA Current-Loop Powered Sensors
  • Low Power Standby or Bias Voltage Supplies
  • Industrial Process Control, Metering, and security systems

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT(A)
RDC max.(mΩ)
VOP(V)
fres(MHz)
Size
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 330 µH, 0.64 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance330 µH
Performance Rated Current0.64 A
Saturation Current0.45 A
DC Resistance1860 mΩ
Operating Voltage120 V
Self Resonant Frequency4 MHz
Size7345 
VersionStandard 
–Check availability