IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS54202 | Demoboard TIDA-00949

3.3V 1A, Low EMI, 92% Efficiency DC/DC Module in Single Layer TO-247 Form Factor Reference Design

Overview

TopologyOther Topology
IC revisionA

Description

The TI Design TIDA-00949 demonstrates a 15mmx20mm, 92% efficiency, low electromagnetic interference (EMI) DC/DC module with the TPS54202, replacing Low DropOut Regulator (LDO) in major home appliance applications. The high efficiency eliminates the need of heat sink for smaller and cheaper solution. The higher current capability enables additional feature to be added (WiFi, sensors, etc ). The high efficiency and low current consumption help achieving stringent energy rating.

Features

REMARK:~ BOM AND SCHEMATIC IS ADDED WITH EVAL BOARD PDF.

  • 3.3-V Regulated, up to 1-A Output Load
  • 92% Efficiency
  • 2.3-μA Standby Current and 105-μA No LoadCurrent
  • Small Form Factor: Pin-Compatible WithTO-220 and Size-Compatible With TO-247(15 mm × 20 mm)
  • Less Than 32°C Increase at Full Load, WhichEliminates the Need of Heat Sink
  • Reduces the Onboard DC/DC Design Complexity,Saves R&D Time and Effort for Switching PowerSupply EMC Design (Quicker to Market)

Typical applications

  • Dishwasher
  • Washing Machine and Dryer
  • Air Conditioner Indoor Units
  • Refrigerator and Freezer

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Type
Mount
L(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Pin Header - Single, 4, Angled

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
TypeAngled 
MountTHT 
Length10.16 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
Check availability