IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS54202 | Demoboard TIEVM-MTR-HVINV

C2000™ MCU evaluation module for high-voltage three-phase inverter motor control

Overview

TopologyBuck Converter
Input voltage15 V
Output 15 V
IC revisionA

Description

The TIEVM-MTR-HVINV is a 750-W development board for high-voltage motor drive applications. This EVM implements sensorless FOC control for a 3-phase PMSM motor with the InstaSPIN-FOC FAST™ and eSMO sensorless observers. The modular design allows for plug-and-play support of different daughterboard attachments to the same motherboard. The hardware and firmware of this EVM are tested and ready-to-use to help accelerate development time, with design details and test results available in this user's guide

Features

Wide voltage input operating range: 165 to 265VAC at 50|60 Hz, or up to 400VDC

  • Up to 750-W inverter stage, 15-kHz switchingfrequency, torque compensation, and automaticfield weakening control (FWC)
  • Modular design for use of different MCUdaughterboards on the same motherboard
  • Sensorless Field Oriented Control (FOC) motorcontrol, supporting both FAST™ and eSMOobservers
  • User-friendly graphical user interface (GUI) tofacilitate code-free development and to control,identify, and monitor the motor

Typical applications

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
IRP,40K(A)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MAIA SMT Power Inductor, 6.8 µH, 1.6 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance6.8 µH
Saturation Current @ 10%1.6 A
Saturation Current @ 30%3.1 A
DC Resistance287 mΩ
Self Resonant Frequency25 MHz
Performance Rated Current1.75 A
MountSMT 
Check availability