IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS54061 | Demoboard PMP9535A

4.7V to 60V Input, 200mA Synchronous Step-Down Converter with Low IQ

Overview

TopologyBuck Converter
Switching frequency50-1100 kHz

Description

The TPS54061 device is a 60-V, 200-mA, synchronous step-down DC-DC converter with integrated high-side and low-side MOSFETs. Current mode control provides simple external compensation and flexible component selection. The non-switching supply current is 90 µA. Using the enable pin, shutdown supply current is reduced to 1.4 µA.To increase light load efficiency the low-side MOSFET emulates a diode when the inductor current reaches zero.Under voltage lockout is internally set at 4.5 V, but can be increased using two resistors on the enable pin. The output voltage startup ramp is controlled by the internal slow-start time.The adjustable switching frequency range allows efficiency and external component size to be optimized. Frequency foldback and thermal shutdown protects the part during an overload condition.The TPS54061 enables small designs by integrating the MOSFETs, boot recharge diode, and minimizing the IC footprint with a small 3.00 mm × 3.00 mm thermally enhanced VSON package.The TPS54061 is supported in the WEBENCH™ Designer at www.ti.com.

Features

  • Integrated High-Side and Low-Side MOSFET
  • Diode Emulation for Improved Light LoadEfficiency
  • Peak Current Mode Control
  • 90-µA Operating Quiescent Current
  • 1.4-µA Shutdown Supply Current
  • 50-kHz to 1100-kHz Adjustable SwitchingFrequency
  • Synchronizes to External Clock
  • Internal Slow-Start
  • 0.8 V ±1% Voltage Reference
  • Stable With Ceramic Output Capacitors or Low-Cost Aluminum Electrolytic
  • Cycle-by-Cycle Current Limit, Thermal, OVP and
  • Frequency Foldback ProtectionVSON-8 Package, 3 mm × 3 mm With Thermal Pad
  • –40°C to 150°C Operating Junction Temperature

Typical applications

  • 4 to 20-mA Current-Loop Powered Sensors
  • Industrial Process Control, Metering, and Security Systems, High Efficiency Replacement for High Voltage Linear Regulators
  • Low Power Standby or Bias Voltage Supplies

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC max.(Ω)
fres(MHz)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD2 SMT Power Inductor, 470 µH, 0.36 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance470 µH
Rated Current0.36 A
Saturation Current0.38 A
DC Resistance1.96 Ω
Self Resonant Frequency3.4 MHz
–Check availability