IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LMR12015

LMR12015/LMR12020 SIMPLE SWITCHER® 20Vin, 1.5A/2A Step-Down Voltage Regulator in WSON-10

Overview

TopologyBuck Converter
Input voltage5-20 V
Switching frequency1000-2350 kHz
Output 13.3 V / 1.5 A
IC revisionA

Description

The LMR12015/20 regulator is a monolithic, high frequency, PWM step-down DC-DC converter in a 10- pin WSON package. It contains all the activefunctions to provide local DC-DC conversion with fast transient response and accurate regulation in the smallest possible PCB area.With a minimum of external components the LMR12015/20 is easy to use. The ability to drive 1.5/2A loads respectively, with an internal 150 m OhmNMOS switch results in the best power density available. The control circuitry allows for on-times as low as 65 ns, thus supporting exceptionally high frequency conversion. Switching frequency is internally set to 2 MHz and synchronizable from 1 to 2.35 MHz, which allows the use of extremely small surface mount inductors and chip capacitors. Even though the operating frequency is very high, efficiencies up to 90% are easy to achieve. External shutdown is included featuring an ultra-low shutdown current of 70 nA. The LMR12015/20 utilizes peak current mode control and internal compensation to provide high-performance regulation over a wide range of operating conditions. Additional features include internal soft-start circuitry to reduce inrush current, pulse-by-pulse current limit, thermal shutdown, and output over-voltage protection.

Features

  • Space Saving 3 x 3 x 0.8 mm WSON-10 Package
  • Input Voltage Range of 3V to 20V
  • Output Voltage Range of 1V to 18V
  • LMR12015 and LMR12020 Deliver 1.5A and 2A Maximum Output Current Respectively
  • 2 MHz Switching Frequency
  • Frequency Synchronization from 1.00 MHz to 2.35 MHz
  • 70 nA Shutdown Current
  • 1% Voltage Reference Accuracy
  • Peak Current Mode PWM Operation
  • Thermal Shutdown
  • Internally Compensated
  • Internal Soft-Start
  • WEBENCH® Enabled

Typical applications

  • Point-of-Load Conversions from 3.3V, 5V and 12V Rails
  • Space Constrained Applications

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
RDC max.(mΩ)
VOP(V)
fres(MHz)
Size
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 3.3 µH, 4.9 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance3.3 µH
Performance Rated Current4.9 A
DC Resistance30 mΩ
Operating Voltage120 V
Self Resonant Frequency61 MHz
Size7332 
VersionRobust 
–Check availability