IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LMQ644A2-Q1 | Demoboard LMQ644A2QEVM-D2100

LMQ644A2-Q1 dual output synchronous buck converter evaluation module

Overview

TopologyBuck Converter
Input voltage6-36 V
Output 13.3 V / 6 A
Output 25 V / 6 A
IC revisionA

Description

The LMQ644A2QEVM-D2100 evaluation module (EVM) evaluates the features and performance of the LMQ644A2-Q1, dual buck DC/DC converter with integrated power MOSFETs. The EVM provides dual 6 A outputs. The output voltage can be individually programmed to a fixed 3.3 V and 5 V or adjustable using external feedback resistors. Each channel can be enabled and or disabled by a jumper selection.

Features

  • 6 V to 36 V input voltage range
  • 5 V and 3.3 V output voltages
  • Rated for 6 A per channel
  • Ultra low IQ
  • Dual-random spread spectum

Typical applications

  • Automotive infotainment and cluster: head unit, media hub, USB charge, display
  • Automotive ADAS and body electronics, Automotive infotainment and cluster: head unit, media hub, USB charge, display

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
Z @ 100 MHz(Ω)
Zmax(Ω)
IR(A)
RDC(mΩ)
Version
C
VR(V (DC))
Endurance(h)
IRIPPLE(mA)
Z(mΩ)
ILeak(µA)
DF(%)
Ø D(mm)
L(mm)
Packaging
Mount
H(mm)
Working Voltage(V (AC))
Operating Temperature
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Pin Header - Single, 2, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
–
–
–
TypeStraight 
–
–
–
Rated Current3 A
–
–
–
–
–
–
–
–
–
–
Length5.08 mm
PackagingBag 
MountTHT 
–
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
–Check availability
SPECWR-TBL Series 101 - 5.00 mm Horizontal Entry Modular, 2, Wire Protector
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
ApplicationWire Protector 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal 
Wire Section 26 to 14 (AWG) 0.5 to 2.5 (mm²)
–
–
Rated Current16 A
–
–
–
–
–
–
–
–
–
–
Length10 mm
PackagingBox 
MountTHT 
Height12.6 mm
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
–Check availability
SPECWR-PHD Pin Header - Single, 3, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins3 
–
–
–
TypeStraight 
–
–
–
Rated Current3 A
–
–
–
–
–
–
–
–
–
–
Length7.62 mm
PackagingBag 
MountTHT 
–
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
–Check availability
SPECWCAP-ASLI Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
VersionSMT 
Capacitance47 µF
Rated Voltage50 V (DC)
Endurance 2000
Ripple Current230 mA
Impedance700 mΩ
Leakage Current23.5 µA
Dissipation Factor12 %
Diameter6.3 mm
Length7.7 mm
Packaging15" Tape & Reel 
MountV-Chip SMT 
–
–
Operating Temperature -55 °C up to +105 °C
–Check availability
SPECWE-MPSA EMI Multilayer Power Suppression Bead, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
TypeHigh Current 
–
Impedance @ 100 MHz100 Ω
Maximum Impedance160 Ω
Rated Current10 A
DC Resistance4 mΩ
–
–
–
–
–
–
–
–
–
Length8.5 mm
–
MountSMT 
Height2.28 mm
–
Operating Temperature -55 °C up to +125 °C
–Check availability

Additional parts recommended by Würth Elektronik

Recommended parts are Würth Elektronik alternatives that are not formally approved for this reference design. Please verify it is suitable for your application, and contact us if you have any questions.

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MXGI SMT Power Inductor, 1 µH, 15.8 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Performance Rated Current15.8 A
Saturation Current @ 30%14.3 A
DC Resistance5.2 mΩ
Self Resonant Frequency52 MHz
Operating Voltage80 V
–Check availability