IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LMQ61460

LMQ61460 3-V to 36-V, 6 A, Low EMI Synchronous Step-Down Converter

Overview

TopologyBuck Converter
Input voltage3-36 V
Switching frequency200-2200 kHz
Output 134.2 V / 6 A
IC revisionC

Description

The LMQ61460 is a high-performance, DC-DC synchronous buck converter with integrated bypass capacitors. With integrated high-side and low-side MOSFETs, up to 6 A of output current is delivered over a wide input range of 3.0 V to 36 V; tolerant of 42 V, easing input surge protection design. The device implements soft recovery from dropout eliminating overshoot on the output. The device is specifically designed for minimal EMI. The device incorporates pseudo-random spread spectrum, integrated bypass capacitors, adjustable SW node rise time, low-EMI VQFN-HR package featuring low switch node ringing, and optimized pinout for ease of use. The switching frequency can be synchronized between 200 kHz and 2.2 MHz to avoid noise sensitive frequency bands. In addition the frequency can be selected for improved efficiency at low operating frequency or smaller solution size at high operating frequency. Auto-mode enables frequency foldback when operating at light loads, allowing an unloaded current consumption of only 7 µA (typical) and high light load efficiency. Seamless transition between PWM and PFM modes, along with very low MOSFET ON resistances and an external bias input, ensures exceptional efficiency across the entire load range.

Features

  • Functional Safety-Capable–Documentation available to aid functional safety system design
  • Optimized for ultra-low EMI requirements–Hotrod™ package minimizes switch node ringing–Internal bypass capacitors reduce EMI–Parallel input path minimizes parasitic inductance–Spread spectrum reduces peak emissions–Adjustable switch node rise time
  • Designed for rugged applications–Supports 42-V transient–0.4-V dropout with 4-A load (typical)
  • High efficiency power conversion at all loads–7-µA no load current at 13.5 VIN, 3.3 VOUT–90% PFM efficiency at 1-mA, 13.5 VIN, 5 VOUT–Low MOSFET ON resistance
  • RDS_ON_HS = 41 mΩ (typical)
  • RDS_ON_LS = 21 mΩ (typical)
  • External bias option for improved efficiency
  • Pin compatible with:–LM61460 (36 V, 6 A)

Typical applications

  • Industrial robot: CPU board, Industrial PC: single board computer, Test and measurement instrumentation
  • USB type-C, General purpose wide-VIN step down applications

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Mount
ISAT,10%(A)
RDC(mΩ)
Material
Qty.
RDC max.(mΩ)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MAPI SMT Power Inductor, 1 µH, 10.1 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Performance Rated Current10.1 A
Saturation Current @ 30%11.5 A
DC Resistance12 mΩ
Self Resonant Frequency55 MHz
Operating Voltage80 V
MountSMT 
Saturation Current @ 10%5.3 A
–
–
Packaging Unit1000 
DC Resistance15 mΩ
–Check availability
SPECWE-MAPI SMT Power Inductor, 1.5 µH, 7.45 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1.5 µH
Performance Rated Current7.45 A
Saturation Current @ 30%9 A
DC Resistance18 mΩ
Self Resonant Frequency40 MHz
Operating Voltage80 V
MountSMT 
Saturation Current @ 10%4.2 A
–
–
–
DC Resistance20.7 mΩ
–Check availability
SPECWE-HCI SMT Flat Wire High Current Inductor, 2.2 µH, 9.2 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Performance Rated Current9.2 A
Saturation Current @ 30%7.5 A
–
Self Resonant Frequency108 MHz
–
MountSMT 
Saturation Current @ 10%3.5 A
DC Resistance11.3 mΩ
MaterialSuperflux 
Packaging Unit1500 
DC Resistance12.43 mΩ
–Check availability
SPECWE-XHMI SMT Power Inductor, 4.7 µH, 9.6 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Performance Rated Current9.6 A
Saturation Current @ 30%13 A
DC Resistance13 mΩ
Self Resonant Frequency28 MHz
Operating Voltage120 V
MountSMT 
Saturation Current @ 10%6.5 A
DC Resistance13 mΩ
–
Packaging Unit700 
DC Resistance14.3 mΩ
–Check availability