IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LMKDB1104 | Demoboard LMKDB1104EVM

LMKDB1104 Evaluation Module

Overview

TopologyFPGA
Input voltage1.8-3.3 V
IC revisionA

Description

The LMKDB1104 Evaluation Module (EVM) is designed to provide a quick setup to evaluate the LMKDB1104 LP-HCSL buffer that supports PCIe Gen 1 to Gen 6 and is DB2000QL compliant. The printed circuit board (PCB) contains several jumpers and a USB connection to enable the LMKDB1104 with desired user programming and setup. The evaluation module provides flexibility for compliance testing, system prototyping and performance evaluation of the LMKDB1104 device.

Features

PCIe Gen 1 to Gen 6 and DB2000QL compliant bufferExternal and USB power supply optionsProgrammability through TICS Pro Software GUIOn-board input/output expander for output enable/disable through pin controls

Typical applications

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Application
Interface Type
Variant
Gender
Pins
Mount
IR(A)
Working Voltage(V (AC))
Packaging
L(mm)
H(mm)
Operating Temperature
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-USB Mini/Micro Connectors, Mini USB 2.0, Type B
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationMini USB 2.0 
Interface TypeType B 
Variantwith Pads & Pegs 
GenderReceptacle 
Pins5 
MountSMT 
Rated Current1 A
Working Voltage30 V (AC)
PackagingTape and Reel & Mylar 
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
TypeHorizontal 
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
MountSMT 
Rated Current1.5 A
–
–
Length2 mm
Height0.9 mm
Operating Temperature -55 °C up to +125 °C
Impedance @ 100 MHz330 Ω
Maximum Impedance375 Ω
Maximum Impedance250 MHz 
Rated Current 22000 mA
DC Resistance0.08 Ω
TypeHigh Current 
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
GenderPin Header 
Pins5 
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
PackagingBag 
Length12.7 mm
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
TypeStraight 
–Check availability