IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LMK6C | Demoboard LAUNCHXL-F28P65X

LMK6x Low Jitter, High-Performance BAW Oscillator

Overview

TopologyOther Topology
IC revisionA

Description

Texas Instruments’ Bulk-Acoustic Wave (BAW) is a micro-resonator technology that enables integration of high-precision BAW resonator directly into packages with ultra-low jitter clock circuitry. BAW is fully designed and manufactured at TI factories like other silicon-based fabrication processes.The LMK6x device is an ultra-low jitter, fixed-frequency oscillator which incorporates the BAW as the resonator source. The device is factory-programmed per specific operation mode, including frequency, voltage, output type, and function pin. With a high-performance fractional frequency divider, the LMK6x is capable of producing any frequency within the specified range providing a single device family for all frequency needs.The high-performance clocking, mechanical stability, flexibility, and small package options for this device are designed for reference and core clocks in high-speed SERDES used in telecommunications, data and enterprise network, and industrial applications.

Features

  • LMK6D: 1 to 400 MHz, LVDS output
  • LMK6H: 1 to 400 MHz, HCSL output
  • LMK6P: 1 to 400 MHz, LVPECL outputLMK6C: 1 to 200 MHz, LVCMOS output
  • LMK6D/LMK6H/LMK6P: 100-fs typical / 125-fs maximum RMS jitter at 156.25 MHz (12 kHz to 20 MHz)
  • LMK6C: 350-fs typical / 500-fs maximum RMS jitter at 100 MHz (12 kHz to 20 MHz)
  • LMK6H: PCIe Gen 1 to Gen 6 compliant
  • ±25 ppm total frequency stability inclusive of 10 years aging and all other factors
  • Smallest industry standard DLE and DLF packages
  • Support extended industrial temperature grade:
  • LMK6P/LMK6D/LMK6H: –40°C to 85°C
  • LMK6C: –40°C to 105°C
  • Integrated LDO for robust supply noise immunity: –72 dBc PSRR at 500 kHz ripple
  • Start-up time: < 5 ms
  • Standard frequencies:
  • LVCMOS (MHz): 4, 8.192, 12, 20, 24, 25, 33.333, 40, 50, 60, 65.53, 74.25, 100, 125 and 156.25
  • Differential (MHz): 51.84, 100, 122.88, 125, 148.5, 155.52, 156.25, 161.1328125, 200 and 312.5
  • Device can support any frequency between 1 MHz to 400 MHz. Contact TI representative for any frequency and samples needed

Typical applications

  • Industrial applications
  • 100G/200G/400G/800G Optical Transport Network and Coherent Optics, Network equipment, switches, routers, line cards, SAN, data centers and baseband units (BBU)

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 16 V(DC), 100 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–Check availability