IC manufacturers Texas Instruments

IC manufacturers (109)

Texas Instruments LMK5C33414A | Demoboard LMK5C33414AEVM

LMK5C33414A evaluation module

Overview

TopologyOther Topology

Description

The LMK5C33414A evaluation module (EVM) is the LMK5C33414A network clock generator and synchronizer. The EVM can be used for device evaluation, compliance testing and system prototyping. The LMK5C33414A integrates three analog PLLs (APLL) and three digital PLLs (DPLL) with programmable loop bandwidth. The EVM includes SMA connectors for clock inputs, oscillator inputs, and clock outputs to interface the device with 50Ω test equipment. The onboard TCXO allows the LMK5C33414A to be evaluated in free-running, locked or holdover mode of operation. The EVM can be configured through the onboard USB microcontroller (MCU) interface using a PC with TICS Pro software graphical user interface (GUI). TICS Pro can be used to program the LMK5C33414A registers.

Features

  • Three digital PLL (DPLL) with programmable bandwidths and three fractional analog PLLs (APLLs) for flexible clock generation
  • Four reference inputs to the DPLL supporting hitless switching and holdover
  • 14 output clocks: outputs driven by BAW are capable of sub 50fs RMS phase jitter (12kHz to 20MHz)
  • Flexible oscillator sources: onboard TCXO, or one of several footprints for other XO, TCXO, OCXO or external SMA input options
  • On-chip EEPROM for custom start-up clock configurations

Typical applications

  • 4G and 5G Wireless Networks, SyncE (G.8262), SONET/SDH (Stratum 3/3E, G.813, GR-1244, GR-253), IEEE-1588 PTP secondary clock, Jitter cleaning, wander attenuation, and reference clock generation for 112G/224G PAM4 SerDes
  • Industrial – Test and measurement
  • Optical Transport Networks (OTN G.709), Broadband fixed line access

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Type
Mount
L(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Pin Header - Dual, 6, Straight
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins6 
TypeStraight 
MountSMT 
Length7.62 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingTube 
–Check availability