IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LMQ644A2-Q1 | Demoboard LMQ644A2QEVM-S2100

LMQ644A2-Q1 single output synchronous buck converter evaluation module

Overview

TopologyBuck Converter
Input voltage6-36 V
Output 13.3 V / 12 A
IC revisionA

Description

The LMQ644A2QEVM-S2100 evaluation module (EVM) evaluates the features and performance of the LMQ644A2-Q1, dual buck DC/DC converter with integrated power MOSFETs. The EVM provides 12 A output. The output voltage can be individually programmed to a fixed 3.3 V and 5 V or adjustable using external feedback resistors.

Features

  • 6 V to 36 V input voltage range
  • 5 V and 3.3 V output voltages
  • Rated for 6 A per channel
  • Ultra low IQ
  • Dual-random spread spectum

Typical applications

  • Automotive ADAS and body electronics, Automotive infotainment and cluster: head unit, media hub, USB charge, display

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
Z @ 100 MHz(Ω)
Zmax(Ω)
IR(A)
RDC(mΩ)
Version
C
Tol. C
VR(V (DC))
Size
Operating Temperature
Q
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Endurance(h)
IRIPPLE(mA)
Z(mΩ)
ILeak(µA)
Ø D(mm)
Mount
Working Voltage(V (AC))
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Pin Header - Single, 2, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
–
–
–
TypeStraight 
–
–
–
Rated Current3 A
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
Insulation Resistance1000 MΩ
–
Length5.08 mm
–
–
–
PackagingBag 
–
–
–
–
–
MountTHT 
Working Voltage250 V (AC)
–Check availability
SPECWR-TBL Series 101 - 5.00 mm Horizontal Entry Modular, 2, Wire Protector
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
ApplicationWire Protector 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal 
Wire Section 26 to 14 (AWG) 0.5 to 2.5 (mm²)
–
–
Rated Current16 A
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
Length10 mm
–
Height12.6 mm
–
PackagingBox 
–
–
–
–
–
MountTHT 
Working Voltage250 V (AC)
–Check availability
SPECWR-PHD Pin Header - Single, 3, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins3 
–
–
–
TypeStraight 
–
–
–
Rated Current3 A
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
Insulation Resistance1000 MΩ
–
Length7.62 mm
–
–
–
PackagingBag 
–
–
–
–
–
MountTHT 
Working Voltage250 V (AC)
–Check availability
SPECWCAP-ASLI Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
VersionSMT 
Capacitance47 µF
Capacitance±20% 
Rated Voltage50 V (DC)
Size6.3 x 7.7 
Operating Temperature -55 °C up to +105 °C
–
Dissipation Factor12 %
Insulation Resistance2.12766 MΩ
–
Length7.7 mm
Width6.6 mm
–
–
Packaging15" Tape & Reel 
Endurance 2000
Ripple Current230 mA
Impedance700 mΩ
Leakage Current23.5 µA
Diameter6.3 mm
MountV-Chip SMT 
–
–Check availability
SPECWCAP-CSGP MLCCs 100 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Capacitance10 pF
Capacitance±5% 
Rated Voltage100 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Q-Factor600 
–
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–Check availability
SPECWE-MPSA EMI Multilayer Power Suppression Bead, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
TypeHigh Current 
–
Impedance @ 100 MHz100 Ω
Maximum Impedance160 Ω
Rated Current10 A
DC Resistance4 mΩ
–
–
–
–
Size3312 
Operating Temperature -55 °C up to +125 °C
–
–
–
–
Length8.5 mm
Width3.05 mm
Height2.28 mm
–
–
–
–
–
–
–
MountSMT 
–
–Check availability