IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics STGAP2SM | Demoboard STEVAL-TTPPFC01

Overview

TopologyHalf-Bridge Converter symmetrical isolated
Input voltage31-55 V
IC revision1

Description

The STEVAL-TTPPFC01 offers a very high flat efficiency PFC solution in a full digital three-channel interleaved totem-pole topology. A conversion efficiency higher than 99.1% using ST MDmesh DM6 superjunction power MOSFETs is obtained, as well as a very high power factor and low THDi.The PFC operates in the zero voltage switching (ZVS) resonant mode with hysteresis current control, which is fully implemented in the STM32G474QE microcontroller, thanks to the integrated DACs, fast comparators, and high-resolution timer peripheral HRTIM, to ensure a high dynamic and precise cycle-by-cycle current control.The STEVAL-TTPPFC01 evaluation kit is a modular solution, which consists of: a power board, which contains all the main passive devices and all the daughter boards plug connectors; a control board, which embeds the STM32G474QE microcontroller; an auxiliary power supply board, which generates all the voltages for driving, sensing, MCU, etc.; three high-frequency half-bridge boards; a low-frequency half-bridge board.

Typical applications

  • 3-channel interleaved totem-pole PFC

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 100 nF, ±10%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging13" Tape & Reel 
Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), 1 µF, ±10%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1 µF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0805 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance0.1 GΩ
Ceramic TypeX7R Class II 
Length2 mm
Width1.25 mm
Height1.25 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
Check availability