IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics STGAP2D | Demoboard STEVAL-FTD01KCB

Galvanically isolated 4 A half-bridge dual channel gate driver

Overview

TopologyHalf-Bridge Converter symmetrical isolated
IC revision1.0

Description

The STEVAL-FTD01KCB evaluation kit is designed to provide a complete and modular fault-tolerant solution for a six-phase AC motor drive. The kit consists of the STEVAL-FTD01ACB Control Board, the STEVAL-FTD01BCB Main Board, and six STEVAL-FTD01CCB leg Power Boards.The Control Board has been designed as a 164 pins PCI Express® ready PCB, it hosts a STM32G473QB microcontroller (based on the Arm Cortex-M4 MCU, 170 MHz with 128 Kbytes of flash memory, math accelerator, high analog level integration), an STLINK V3 connector to program the MCU and make a serial communication with the PC.The Main Board represents the core part of the modular approach of this fault tolerant solution, in fact it is composed by six square holes where the Leg Boards could be mechanically fitted, it hosts a 164 pin female PCI Express® connector, six NTC sensing networks for inverter leg thermal protection, six fuses for short circuits protection, and six relays for phase opening, phase current and phase voltage sensing features. Moreover, the Main Board hosts two L6902D013 step-down switching regulators as an auxiliary power supply and the support for rotor position sensors (hall effect, incremental quadrature encoder and resolver).Each inverter Leg Board features the STGAP2D, a half-bridge gate driver to isolate the gate driving channels from the low voltage control and interface circuitry. The gate driver is characterized by 4 A capability and rail-to-rail outputs, making the device also suitable for high power inverter applications such as motor drivers in industrial applications. Moreover, the Leg Board hosts the trench gate field-stop, 650 V, 20 A, M series low-loss IGBT (STGB20M65DF2).The overall system is designed to be galvanically isolated between the MCU and power stages.

Features

  • 1700 V dual channel gate driver
  • Driver current capability: 4 A sink / source at 25 °C
  • dV/dt transient immunity ±100 V/ns
  • Overall input-output propagation delay: 75 ns
  • UVLO function
  • Configurable interlocking function
  • Dedicated SD and BRAKE pins
  • Gate driving voltage up to 26 V
  • 3.3 V, 5 V TTL/CMOS inputs with hysteresis
  • Temperature shutdown protection
  • Standby function
  • UL 1577 recognized

Typical applications

  • Factory automation and industrial motor control (kit designed to provide a complete and modular fault-tolerant solution for a six-phase AC motor drive)

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
Q
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SW(mm)
Ti
Pins
Type
Mount
IR(A)
Working Voltage(V (AC))
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 100 pF, ±5%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 pF
Capacitance±5% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Q-Factor1000 
–
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), 100 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
–
Dissipation Factor3 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), 100 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage25 V (DC)
Size1206 
Operating Temperature -55 °C up to +125 °C
–
Dissipation Factor3.5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length3.2 mm
Width1.6 mm
Height0.8 mm
Pad Dimension0.6 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), 4.7 µF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance4.7 µF
Capacitance±10% 
Rated Voltage25 V (DC)
Size1206 
Operating Temperature -55 °C up to +125 °C
–
Dissipation Factor7 %
Insulation Resistance0.1 GΩ
Ceramic TypeX7R Class II 
Length3.2 mm
Width1.6 mm
Height1.6 mm
Pad Dimension0.6 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–Check availability
SPECWA-SBRII Brass Spacer Stud, metric, internal/internal, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Operating Temperature -55 °C up to +150 °C
–
–
–
–
Length12 mm
–
–
–
PackagingCarton 
SW5 mm
Inner ThreadM3 
–
–
–
–
–
–Check availability
SPECWR-PHD Pin Header - Dual, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
Insulation Resistance1000 MΩ
–
Length5.08 mm
–
–
–
PackagingBag 
–
–
Pins4 
TypeStraight 
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
–Check availability
SPECWR-PHD Pin Header - Dual, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
Insulation Resistance1000 MΩ
–
Length12.7 mm
–
–
–
PackagingBag 
–
–
Pins10 
TypeStraight 
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
–Check availability