IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics STDRIVEG611 | Demoboard EVLSTDRIVEG610Q

Overview

TopologyHalf-Bridge Converter symmetrical isolated
Input voltage9-18 V
IC revision1.0

Description

The STDRIVEG610 is a high-speed, half-bridge gate driver optimized to drive high-voltage, enhanced mode, GaN HEMTs.It features separated high current sink/source gate driving pins, integrated LDOs, undervoltage, bootstrap diode, high-side fast startup, overtemperature, fault and shutdown pins, and standby to fully support hard switching topologies in a 4x5mm QFN package.The EVLSTDRIVEG610Q board is easy to use and quick and adapt for evaluating the characteristics of the STDRIVEG610 driving the SGT120R65AL 75 mΩ typ., 650 V E-Mode GaN switches in the 5x6 mm QFN package.It provides an onboard programmable deadtime generator and a 3.3 V linear voltage regulator to supply external logic like microcontrollers.Spare footprints are also included to allow customizing the board for the final application, such as separate LIN and HIN input signals or single PWM signal.The EVLSTDRIVEG610Q is 56 x 70 mm wide, 2 layers, 1.5 Oz, FR-4 PCB, resulting in overall 24 °C/W Rth(J‑A) (equivalent to 48 °C/W for each GaN) in still air to evaluate high power applications.

Features

Half-bridge topology featuring the STDRIVEG610 GaN gate driver with integrated LDOs, separated sink/source, integrated bootstrap diode, standbyEquipped with 75 mΩ typ., 650 V e-mode HEMT GaNTunable hard-on and hard-off dV/dt9 to 18 V (12 V typ.) VCC supply voltageOnboard adjustable deadtime generator to convert a single PWM signal in independent high-side and low-side inputs with deadtimeSeparated inputs with external deadtime can also be usedExternal bootstrap diode to achieve minimum high side start-up timeFootprint for optional additional high voltage bulk capacitorOnboard 3.3 V regulator for external circuitry supplyRoHS compliant.

Typical applications

  • Power supplies and converters

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
C
VR(V (AC))
Safety Class
dV/dt(V/µs)
DF @ 1 kHz(%)
RISO
Pitch(mm)
L(mm)
W(mm)
H(mm)
Packaging
Tol. C
Size
Operating Temperature
Q
DF(%)
Ceramic Type
Fl(mm)
Mount
Center Contact
G(mm)
IR(A)
Working Voltage(V (AC))
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 2141 - 3.50 mm Horiz. Entry Modular, 2, Rising Cage Clamp
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal 
Wire Section 24 to 16 (AWG) 0.2 to 1 (mm²)
–
–
–
–
–
–
Pitch3.5 mm
Length7.05 mm
–
–
PackagingBox 
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
MountTHT 
–
–
Rated Current10 A
Working Voltage300 V (AC)
–Check availability
SPECWR-PHD Pin Header - Single, 2, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
–
–
–
TypeStraight 
–
–
–
–
–
–
Insulation Resistance1000 MΩ
Pitch2.54 mm
Length5.08 mm
–
–
PackagingBag 
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
MountTHT 
–
–
Rated Current3 A
Working Voltage250 V (AC)
–Check availability
SPECWR-PHD Pin Header - Single, 3, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins3 
–
–
–
TypeStraight 
–
–
–
–
–
–
Insulation Resistance1000 MΩ
Pitch2.54 mm
Length7.62 mm
–
–
PackagingBag 
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
MountTHT 
–
–
Rated Current3 A
Working Voltage250 V (AC)
–Check availability
SPECWR-PHD Pin Header - Single, 4, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins4 
–
–
–
TypeStraight 
–
–
–
–
–
–
Insulation Resistance1000 MΩ
Pitch2.54 mm
Length10.16 mm
–
–
PackagingBag 
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
MountTHT 
–
–
Rated Current3 A
Working Voltage250 V (AC)
–Check availability
SPECWR-PHD Pin Header - Single, 12, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins12 
–
–
–
TypeStraight 
–
–
–
–
–
–
Insulation Resistance1000 MΩ
Pitch2.54 mm
Length30.48 mm
–
–
PackagingBag 
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
MountTHT 
–
–
Rated Current3 A
Working Voltage250 V (AC)
–Check availability
SPECWCAP-FTX2 Film Capacitors, –, Across the mains
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
ApplicationAcross the mains 
–
–
–
–
Capacitance6.8 µF
Rated Voltage275 V (AC)
Safety ClassX2 
Rate of Voltage Rise110 V/µs
Dissipation Factor0.1 %
Insulation Resistance1.47 GΩ
Pitch37.5 mm
Length41.5 mm
Width22.5 mm
Height35.5 mm
PackagingCarton 
Capacitance±10% 
SizePitch 37.5 mm 
Operating Temperature -40 °C up to +105 °C
–
–
–
–
MountBoxed THT 
–
Pin length4 mm
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Capacitance10 pF
Rated Voltage50 V (AC)
–
–
–
Insulation Resistance10 GΩ
–
Length1.6 mm
Width0.8 mm
Height0.8 mm
Packaging7" Tape & Reel 
Capacitance±5% 
Size0603 
Operating Temperature -55 °C up to +125 °C
Q-Factor600 
–
Ceramic TypeNP0 Class I 
Pad Dimension0.4 mm
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 10 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Capacitance1 µF
Rated Voltage10 V (AC)
–
–
–
Insulation Resistance0.1 GΩ
–
Length1.6 mm
Width0.8 mm
Height0.8 mm
Packaging7" Tape & Reel 
Capacitance±10% 
Size0603 
Operating Temperature -55 °C up to +125 °C
–
Dissipation Factor10 %
Ceramic TypeX7R Class II 
Pad Dimension0.4 mm
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Capacitance100 nF
Rated Voltage25 V (AC)
–
–
–
Insulation Resistance5 GΩ
–
Length1.6 mm
Width0.8 mm
Height0.8 mm
Packaging7" Tape & Reel 
Capacitance±10% 
Size0603 
Operating Temperature -55 °C up to +125 °C
–
Dissipation Factor3.5 %
Ceramic TypeX7R Class II 
Pad Dimension0.4 mm
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Capacitance100 pF
Rated Voltage50 V (AC)
–
–
–
Insulation Resistance10 GΩ
–
Length1.6 mm
Width0.8 mm
Height0.8 mm
Packaging7" Tape & Reel 
Capacitance±10% 
Size0603 
Operating Temperature -55 °C up to +125 °C
–
Dissipation Factor2.5 %
Ceramic TypeX7R Class II 
Pad Dimension0.4 mm
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Capacitance47 nF
Rated Voltage50 V (AC)
–
–
–
Insulation Resistance10 GΩ
–
Length1.6 mm
Width0.8 mm
Height0.8 mm
Packaging7" Tape & Reel 
Capacitance±10% 
Size0603 
Operating Temperature -55 °C up to +125 °C
–
Dissipation Factor3 %
Ceramic TypeX7R Class II 
Pad Dimension0.4 mm
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Capacitance47 nF
Rated Voltage50 V (AC)
–
–
–
Insulation Resistance10 GΩ
–
Length2 mm
Width1.25 mm
Height0.8 mm
Packaging7" Tape & Reel 
Capacitance±10% 
Size0805 
Operating Temperature -55 °C up to +125 °C
–
Dissipation Factor2.5 %
Ceramic TypeX7R Class II 
Pad Dimension0.5 mm
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Capacitance10 µF
Rated Voltage25 V (AC)
–
–
–
Insulation Resistance0.01 GΩ
–
Length3.2 mm
Width1.6 mm
Height1.6 mm
Packaging7" Tape & Reel 
Capacitance±10% 
Size1206 
Operating Temperature -55 °C up to +125 °C
–
Dissipation Factor10 %
Ceramic TypeX7R Class II 
Pad Dimension0.5 mm
–
–
–
–
–
–Check availability
SPECWR-MMCX PCB THT/SMT, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-MMCX PCB THT/SMT
–
–
PCB/Cable/PanelPCB 
–
–
–
–
–
–
–
–
Insulation Resistance1000 MΩ
–
–
–
–
PackagingTape and Reel with Film 
–
–
Operating Temperature -55 °C up to +155 °C
–
–
–
–
MountSMT 
Center ContactØ 0.7 
–
–
Working Voltage170 V (AC)
–Check availability