IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics STDRIVEG611 | Demoboard EVSTDRVG611MC

Overview

TopologyPositive to Negative Converter
Input voltage230 V
IC revision1.0

Description

The EVSTDRVG611MC is a three-phase inverter based on the STDRIVEG611 half-bridge GaN gate driver, 75 mΩ 650 V e-mode HEMT GaN SGT120R65AL, and the high-performance STM32G431RBT3 with Arm Cortex®-M4 MCU at 170 MHz.The board can be used for sensorless field-oriented control (FOC), allowing driving permanent magnet synchronous motors (PMSMs) and brushless DC (BLDC) motors to cover a wide range of applications, such as refrigerator compressors, pumps, fans, and industrial appliances.The EVSTDRVG611MC is 109 x 110 mm wide, 2 layers, 2 Oz, FR-4 PCB, resulting in overall 8.5 °C/W Rth(J‑A) (equivalent to 50°C/W for each GaN) in still air.

Features

Three-phase topology featuring the STDRIVEG611 GaN gate driver75 mΩ typ., 650 V e-mode HEMT GaN SGT120R65AL in PowerFLAT 5x6 HV package with Kelvin sourceSTM32G431RBT3 microcontroller for high analog integration3-shunt topology for sensorless field-oriented control (FOC)230 V AC mains line input filter and rectifierTypical power up to 600 W, 40 kHzTuned at 10 V/ns dV/dt for EMI and motor reliabilityInterfaces: UART, encoder, Hall position sensors, SWDShunt amplifiers integrated in STM32G4Overcurrent protection

Typical applications

  • driving permanent magnet synchronous motors (PMSMs) and brushless DC (BLDC) motors (refrigerator compressors, pumps, fans, and industrial appliances)

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
Size
Operating Temperature
Safety Class
VIMP(V (DC))
DF(%)
RISO
Ceramic Type
Fl(mm)
Packaging
Q
ISAT(A)
RDC(mΩ)
fres(MHz)
Flammability Rating
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
Pitch(mm)
Ø D(mm)
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
IR(mA)
L(mH)
VR(V (DC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
VRMS(V)
VDC(V)
VBR(V)
IPeak(A)
Wmax(J)
PDiss(W)
VDE Approval
Pins
Application
PCB/Cable/Panel
Modularity
Wire Section
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 10 pF, ±5%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance10 pF
Capacitance±5% 
Size0603 
Operating Temperature -55 °C up to +125 °C
–
–
–
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Q-Factor600 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage50 V (DC)
–
–
Length1.6 mm
Width0.8 mm
Height0.8 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSSA Interference Suppression, 2.2 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance2.2 nF
Capacitance±10% 
Size2211 
Operating Temperature -55 °C up to +125 °C
Safety ClassX1 / Y2 
Impulse Voltage5000 V (DC)
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Pad Dimension0.6 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage250 V (DC)
–
–
Length5.7 mm
Width2.8 mm
Height2.5 mm
MountSMT-Chip 
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), 100 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Size0603 
Operating Temperature -55 °C up to +125 °C
–
–
Dissipation Factor3.5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage25 V (DC)
–
–
Length1.6 mm
Width0.8 mm
Height0.8 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-AIG8 Aluminum Electrolytic Capacitors, 390 µF, ±20%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance390 µF
Capacitance±20% 
Size30.0 x 45.0 
Operating Temperature -25 °C up to +85 °C
–
–
Dissipation Factor20 %
–
–
–
PackagingTray 
–
–
–
–
–
Endurance 2000
Ripple Current2540 mA
Leakage Current3510 µA
Pitch10 mm
Diameter30 mm
–
–
–
–
–
–
–
–
Rated Voltage450 V (DC)
–
–
Length45 mm
–
–
MountSnap-In 
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
Size0603 
Operating Temperature -55 °C up to +125 °C
–
–
–
–
–
Pad Dimension0.3 mm
–
–
–
–
–
–
–
–
–
–
–
Impedance @ 100 MHz1000 Ω
Maximum Impedance1050 Ω
Maximum Impedance120 MHz 
Rated Current 2830 mA
DC Resistance0.3 Ω
TypeWide Band 
Rated Current600 mA
–
–
–
–
Length1.6 mm
Width0.8 mm
Height0.8 mm
MountSMT 
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-CMB Common Mode Power Line Choke, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
SizeM 
Operating Temperature -40 °C up to +125 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
DC Resistance0.013 Ω
–
Rated Current6000 mA
Inductance1 mH
Rated Voltage250 V (DC)
Insulation Test Voltage1500 V (AC)
MaterialMnZn 
Length25 mm
Width17 mm
Height26.5 mm
MountTHT 
–
–
–
–
–
–
VDE Approval40042670 
Pins4 
–
–
–
–
–Check availability
SPECWE-VD Disk Varistor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWE-VD Disk Varistor
–
–
Size7 mm 
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Diameter9 mm
–
–
–
–
–
–
–
–
–
–
–
Length9 mm
Width3.9 mm
Height12.5 mm
MountTHT 
AC Operating Voltage275 V
DC Operating Voltage350 V
(Reverse) Breakdown Voltage430 V
(Reverse) Peak Pulse Current1200 A
Energy Absorption33 J
Power Dissipation0.25 W
VDE ApprovalYes 
–
Application230 VAC 
–
–
–
–Check availability
SPECWE-FI Leaded Toroidal Line Choke, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
DC Resistance0.042 Ω
–
Rated Current5400 mA
Inductance0.15 mH
–
–
–
Length26 mm
Width13 mm
–
MountTHT 
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-PD HV SMT Power Inductor (High Voltage), –, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
Size1210 
Operating Temperature -40 °C up to +125 °C
–
–
–
–
–
–
–
–
Saturation Current0.65 A
–
Self Resonant Frequency0.8 MHz
–
–
–
–
–
–
–
–
–
–
DC Resistance3.7 Ω
–
Rated Current430 mA
Inductance2.2 mH
–
–
–
Length12 mm
Width12 mm
Height10.5 mm
MountSMT 
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWR-TBL Series 311 - 5.08 mm Close Vertical PCB Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
PackagingBox 
–
–
–
–
–
–
–
–
Pitch5.08 mm
–
–
–
–
–
–
TypeClosed Vertical Plug entry 
Rated Current15000 mA
–
–
–
–
Length11.56 mm
–
–
MountTHT 
–
–
–
–
–
–
VDE Approval40061301 
Pins2 
ApplicationPCB Header 
PCB/Cable/PanelPCB 
ModularityNo 
–
–Check availability
SPECWR-TBL Series 311 - 5.08 mm Close Vertical PCB Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
PackagingBox 
–
–
–
–
–
–
–
–
Pitch5.08 mm
–
–
–
–
–
–
TypeClosed Vertical Plug entry 
Rated Current15000 mA
–
–
–
–
Length16.64 mm
–
–
MountTHT 
–
–
–
–
–
–
VDE Approval40061301 
Pins3 
ApplicationPCB Header 
PCB/Cable/PanelPCB 
ModularityNo 
–
–Check availability
SPECWR-TBL Series 3445 - 5.08 mm Horizontal with Hook on Back Side, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
PackagingBox 
–
–
–
–
–
–
–
–
Pitch5.08 mm
–
–
–
–
–
–
TypeHorizontal Cable Entry 
Rated Current15000 mA
–
–
–
–
Length10.16 mm
–
–
MountCable 
–
–
–
–
–
–
VDE Approval40061301 
Pins2 
ApplicationPlug with Rising Cage Clamp 
PCB/Cable/PanelCable 
ModularityNo 
Wire Section 28 to 12 (AWG) 0.2 to 2.5 (mm²)
–Check availability
SPECWR-TBL Series 3445 - 5.08 mm Horizontal with Hook on Back Side, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
PackagingBox 
–
–
–
–
–
–
–
–
Pitch5.08 mm
–
–
–
–
–
–
TypeHorizontal Cable Entry 
Rated Current15000 mA
–
–
–
–
Length15.24 mm
–
–
MountCable 
–
–
–
–
–
–
VDE Approval40061301 
Pins3 
ApplicationPlug with Rising Cage Clamp 
PCB/Cable/PanelCable 
ModularityNo 
Wire Section 28 to 12 (AWG) 0.2 to 2.5 (mm²)
–Check availability
SPECWE-LQS SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
Size4025 
Operating Temperature -40 °C up to +125 °C
–
–
–
–
–
–
–
–
Saturation Current1.04 A
DC Resistance89 mΩ
Self Resonant Frequency42 MHz
–
–
–
–
–
–
–
–
–
–
–
–
Rated Current1760 mA
Inductance0.01 mH
–
–
–
Length4 mm
Width4 mm
Height2.5 mm
MountSMT 
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWA-SCRW Pan Head Screw w. cross slot M3, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Operating Temperature -30 °C up to +85 °C
–
–
–
–
–
–
PackagingBulk 
–
–
–
–
Flammability RatingUL94 V-2 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
MaterialNylon 66 
Length6 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability