IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics STG4160BJR | Demoboard STDES-CBMLoRaBLE

System platform with multiconnectivity and multisensors for IIoT application

Overview

TopologyOther Topology
IC revision2

Description

Industrial IoT (IIoT) is driving technological innovation and progress in machinery and production systems. IIoT becomes more connected, with greater flexibility and control. The same technologies are gaining interest in structural health monitoring (SHM).The STDES-CBMLoRaBLE proposes an innovative modular system platform, which incorporates multiple sensors, allowing many application scenarios.The platform is based on sensors monitor vibration, environmental, inclinometer, and multiple wireless connectivities, short and long range.The main applications fields are industry and energy farms (when performing condition-based monitoring), telecommunication applications (used for pointing, leveling, and stabilizing radars and antennas), smart buildings, and infrastructure (used for leveling and structural health inclination).The hardware design consists of three boards: one main board and two expansion boards with sensors.The modularity allows the user to place the expansion close to the equipment, using an easy-to-use PCB flexible expansion cable.Monitoring is based on the edge processing running on the STM32WB5MMG microcontroller. This is the key element for all large-scale applications.Raw data streams can easily exceed the bandwidth limits of the technology used, or even the processing capabilities of the servers network and cloud systems.For these reasons, short and long-range connectivity have been considered (Bluetooth® Low Energy and LoRa) featured by an STM32WB5MMG module and an STM32WL55JC SoC. They enable nearby and remote monitoring via the STBLESensor mobile app and the DSH-PREDMNT AWS dashboard.These technologies can be used at the same time, via their user interfaces, for monitoring and setup purposes.

Features

  • Industrial sensor node platform based on multiconnectivity and multisensors forcondition-based maintenance and structural health monitoring
  • Flexible and modular platform based on:
  • One main board built around a solderable PCB module with STM32WB5MMG 2.4 GHz wireless dual core SoC module, as main application processor, supporting Bluetooth, and STM32WL55JC Sub 1-GHz wireless dual core SoC, as network processor, supporting multimodulation (LoRa and GFSK)
  • Two expansion boards embedding motion, inclinometer, and environmentalsensors: IIS3DWB, ISM330DHCX, IIS2ICLX, STTS22H, ILPS22QS, withcustomized connector for mounting stacked on top of the main or remotely with a flexible PCB
  • Power management system architecture optimized to extend battery life and to handle the following supply voltages: industrial bus from 12 to 48V, controlled by the L7983 switching regulator; USB Type-C®: 5 V; primary battery: 3.6 to 4.5 V
  • Range connectivity compatible with the STBLESensor app (Android and iOS) fornearby control and monitoring, and firmware update via fast FUOTA
  • Long-range connectivity, based on LoRaWAN®, compatible with the DSHPREDMNT AWS cloud-based web application for condition and structuralmonitoring

Typical applications

  • IIoT (Industrial IoT)
  • Sensor node platform based on multiconnectivity and multisensors for condition-based maintenance and structural health monitoring

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
L(mm)
Ti
Ø OD(mm)
Ø ID(mm)
Packaging
Qty.
Pins
Type
Mount
IR(A)
PCB/Cable/Panel
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Washable
Vaporphase process
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCC SMT Mono-color Chip LED Compact, 590 nm, Yellow
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]590 nm
Emitting ColorYellow 
Peak Wavelength [typ.]595 nm
Luminous Intensity [typ.]70 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]120 °
Length1 mm
PackagingTape and Reel 
Packaging Unit4000 
MountSMT 
Height0.4 mm
Check availability
SPECWR-WTB 1.00 mm Male Header, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length4 mm
PackagingTape and Reel with Cap 
Pins
TypeVertical 
MountSMT 
Rated Current1 A
PCB/Cable/PanelPCB 
Check availability
SPECWA-SMSI SMT Steel Spacer with internal Thread M2, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length1.5 mm
Inner ThreadM2 
Outer Diameter4.35 mm
Inner Diameter2.8 mm
PackagingTape and Reel 
Packaging Unit1200 
Check availability
SPECWS-TASU SMT Tact Switch 3.5x2.9 mm side push, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
PackagingTape and Reel 
Packaging Unit3500 
Height1.35 mm
Operation Force220 g
Electrical Life100000 Cycles
Actuator ColorWhite 
WashableNo 
Vaporphase processnot specified 
Check availability