IC manufacturers STMicroelectronics

IC manufacturers (107)

STMicroelectronics STGAP2DMTR | Demoboard STEVAL-DPSTPFC2

Overview

TopologyHalf-Bridge Converter symmetrical isolated
IC revision2.0

Description

The STEVAL-DPSTPFC2 kit is a 1 kW power factor correction (PFC) converter based on bridgeless totem-pole topology, operating in continuous conduction mode (CCM) and designed to address high efficiency and power density.The solution is based on gallium nitride (GaN) technology SGT080R70ILB, and the advantage of negligible reverse recovery losses makes it ideal in this kind of applications where CCM mode is required.The low frequency leg in this topology is realized using Si MOSFET ST8L65N044M9 instead of using diodes, reducing conduction losses.The STEVAL-DPSTPFC2 kit regulates a constant output bus voltage both at 115 and 230 Vrms, reaching a peak efficiency of nearly 99%.The control algorithm is implemented using the vertically pluggable control board, STEVAL-DPS334C1.The gate drivers used, STGAP2GSN and STGAP2D ensure reliable driving for the GaN and Si MOSFET respectively also providing galvanic isolation.

Features

Nearly 99% peak efficiencyInput voltage range: 90 to 264 VacLine frequency range: 47 to 63 HzMaximum output power: 1 kW at 230 Vac, 500 W at 115 VacNominal output voltage: 400 VdcPower factor: > 0.98 at 230 Vac, > 0.99 at 115 Vac, full loadTotal harmonic distortion (THDi): < 4% at 115 Vac, < 5% at 230 Vac, full loadSwitching frequency: 70 kHzPower stage based on SGT080R70ILB PowerGaN and ST8L65N044M9 MDmesh M9 Power MOSFETControl system based on 2p2z regulators

Typical applications

  • Power supplies and converters - AC-DC converters

Products

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Qmin.
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Operating Temperature
Q
Flammability Rating
Pins
Type
Mount
IR(A)
Working Voltage(V (AC))
VIN(V)
VOUT(V)
PO(W)
Short Circuit Protection
VISO(V)
Type of Insulation
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 100 nF, ±10%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Q-Factor [1]600 
Dissipation Factor3 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Operating Temperature -55 °C up to +125 °C
Check availability
SPECWCAP-CSMH Mid and High Voltage, 100 nF, ±10%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage630 V (DC)
Size1812 
Dissipation Factor2.5 %
Insulation Resistance1 GΩ
Ceramic TypeX7R Class II 
Length4.5 mm
Width3.2 mm
Height2 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
Operating Temperature -55 °C up to +125 °C
Q-Factor600 
Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), 1 µF, ±10%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1 µF
Capacitance±10% 
Rated Voltage25 V (DC)
Size0805 
Q-Factor [1]600 
Dissipation Factor5 %
Insulation Resistance0.5 GΩ
Ceramic TypeX7R Class II 
Length2 mm
Width1.25 mm
Height1.25 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
Operating Temperature -55 °C up to +125 °C
Check availability
SPECWR-PHD Pin Header - Dual, –, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Insulation Resistance1000 MΩ
Length10.16 mm
PackagingBag 
Operating Temperature -40 °C up to +105 °C
Pins
TypeAngled 
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
Check availability
SPECWA-SCRW Pan Head Screw w. cross slot M3, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length10 mm
PackagingBulk 
Operating Temperature -30 °C up to +85 °C
Flammability RatingUL94 V-0 
Check availability
SPECMagI³C-FISM Fixed Isolated SIP / SMT Module, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
SizeSMT-8 
Length12.7 mm
Width11.05 mm
Height6.25 mm
MountSMT 
Input Voltage 10.8 - 13.2
Output Voltage 12
Total Output Power1 W
Short Circuit Protectioncontinuous 
Isolation Voltage4000 V
Type of InsulationFunctional 
Check availability