Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(108)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(358)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(68)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
10621-10650 of 14704 reference designs
Filter values
STMicroelectronics ST25DV04K | Demoboard X-NUCLEO-NFC04A1
Other Topology
STMicroelectronics ST25DV64KC | Demoboard ST25DV64KC-DISCO, Rev. 1
Other Topology
STMicroelectronics ST25R100 | Demoboard X-NUCLEO-NFC09A1, Rev. 2.0
RF signals / communications
STMicroelectronics ST25R200 | Demoboard STEVAL-25R200SA, Rev. 1.0
Other Topology
STMicroelectronics ST25R210 | Demoboard X-NUCLEO-NFC13A1, Rev. 2.0
RF signals / communications
STMicroelectronics ST25R300 | Demoboard X-NUCLEO-NFC12A1, Rev. 2.0
RF signals / communications
STMicroelectronics ST25R300 | Demoboard STEVAL-25R300KA, Rev. 2.0
Other Topology
STMicroelectronics ST25R3916 | Demoboard STEVAL-25R3916B, Rev. 1
Other Topology
STMicroelectronics ST25R3916 | Demoboard ST25R3916-DISCO, Rev. 2
Other Topology
STMicroelectronics ST25R3916B | Demoboard X-STM32MP-NFC08, Rev. 1.0
Other Topology
STMicroelectronics ST25RU3993 | Demoboard ST25RU3993-HPEV, Rev. 1
Other Topology
|
V
in
6 V
STMicroelectronics ST25TA02K-P | Demoboard Cloud-ST25TA, Rev. V1
Other Topology
STMicroelectronics ST60A3H1 | Demoboard X-NUCLEO-60K1A1, Rev. 1.0
Other Topology
STMicroelectronics ST715PU33R | Demoboard X-NUCLEO-DRP1M, Rev. 1
USB
|
V
in
2.5-24 V
STMicroelectronics ST715PUR / STM32F031F4P6 | Demoboard STDES-USBPWRMT1, Rev. 1.0
USB
|
V
in
5-20 V
STMicroelectronics ST7538Q | Demoboard EVALST7538DUAL, Rev. 1
Other Topology
STMicroelectronics ST7540 | Demoboard STEVAL-IHP005V1, Rev. 1
Other Topology
STMicroelectronics ST7540 | Demoboard EVALST7540-2, Rev. 2
Boost Converter
|
V
in
85-265 V
|
Output
12 V / 0.5 A
STMicroelectronics ST7540 | Demoboard EVALST7540-2, Rev. 2
Other Topology
|
V
in
12 V
|
Output
5 V
STMicroelectronics ST7570 | Demoboard EVALKITST7570-1, Rev. 1
Other Topology
|
V
in
110-240 V
|
Output
2 A
STMicroelectronics ST7580
Other Topology
STMicroelectronics ST7580 | Demoboard EVALKITST7580-1, Rev. 1
Other Topology
STMicroelectronics ST7580 | Demoboard X-NUCLEO-PLM01A1, Rev. 2.0
Other Topology
|
V
in
8-18 V
STMicroelectronics ST7580 | Demoboard ST7580, Rev. V1.01
Other Topology
STMicroelectronics ST7590 | Demoboard AN4444, Rev. 2
Flyback Converter
|
V
in
230 V
STMicroelectronics ST7590, Rev. 2
Flyback Converter
|
V
in
230 V
STMicroelectronics ST75MM, Rev. 1
Other Topology
STMicroelectronics ST8500 | Demoboard EVLKST8500GH-2, Rev. 1
Other Topology
STMicroelectronics ST8500 | Demoboard EVALMODST8500, Rev. 1
Other Topology
STMicroelectronics ST8500 | Demoboard EVALKITST8500-1 / AN5525, Rev. 1.0
Other Topology
previous
1
...
353
354
355
356
357
...
491
next
Cart
Your cart is empty.
Get samples and quotes