IC manufacturers STMicroelectronics

IC manufacturers (107)

STMicroelectronics STGAP2GSNCTR | Demoboard STEVAL-DPSTPFC2

Overview

TopologyHalf-Bridge Converter symmetrical isolated
IC revision2.0

Description

The STEVAL-DPSTPFC2 kit is a 1 kW power factor correction (PFC) converter based on bridgeless totem-pole topology, operating in continuous conduction mode (CCM) and designed to address high efficiency and power density.The solution is based on gallium nitride (GaN) technology SGT080R70ILB, and the advantage of negligible reverse recovery losses makes it ideal in this kind of applications where CCM mode is required.The low frequency leg in this topology is realized using Si MOSFET ST8L65N044M9 instead of using diodes, reducing conduction losses.The STEVAL-DPSTPFC2 kit regulates a constant output bus voltage both at 115 and 230 Vrms, reaching a peak efficiency of nearly 99%.The control algorithm is implemented using the vertically pluggable control board, STEVAL-DPS334C1.The gate drivers used, STGAP2GSN and STGAP2D ensure reliable driving for the GaN and Si MOSFET respectively also providing galvanic isolation.

Features

Nearly 99% peak efficiencyInput voltage range: 90 to 264 VacLine frequency range: 47 to 63 HzMaximum output power: 1 kW at 230 Vac, 500 W at 115 VacNominal output voltage: 400 VdcPower factor: > 0.98 at 230 Vac, > 0.99 at 115 Vac, full loadTotal harmonic distortion (THDi): < 4% at 115 Vac, < 5% at 230 Vac, full loadSwitching frequency: 70 kHzPower stage based on SGT080R70ILB PowerGaN and ST8L65N044M9 MDmesh M9 Power MOSFETControl system based on 2p2z regulators

Typical applications

  • Power supplies and converters - AC-DC converters

Products

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
C
Tol. C
VR(V (DC))
Size
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Flammability Rating
R
Tol. R
PRated(W)
TCR(ppm/ °C)
TCR(ppm/ °C)
VE(V)
Mount
Center Contact
Operating Temperature
Pins
Type
IR(A)
Working Voltage(V (AC))
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 570 nm, Bright Green
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]40 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Size0603 
Length1.6 mm
Width0.8 mm
Height0.7 mm
PackagingTape and Reel 
MountSMT 
Operating Temperature -40 °C up to +85 °C
Check availability
SPECWR-PHD Pin Header - Dual, –, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Insulation Resistance1000 MΩ
Length10.16 mm
PackagingBag 
MountTHT 
Operating Temperature -40 °C up to +105 °C
Pins
TypeAngled 
Rated Current3 A
Working Voltage250 V (AC)
Check availability
SPECWCAP-CSMH Mid and High Voltage, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage630 V (DC)
Size1812 
Dissipation Factor2.5 %
Insulation Resistance1 GΩ
Ceramic TypeX7R Class II 
Length4.5 mm
Width3.2 mm
Height2 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
Operating Temperature -55 °C up to +125 °C
Check availability
SPECWA-SCRW Pan Head Screw w. cross slot M3, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length10 mm
PackagingBulk 
Flammability RatingUL94 V-0 
Operating Temperature -30 °C up to +85 °C
Check availability
SPECWR-MMCX PCB THT/SMT, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-MMCX PCB THT/SMT
Insulation Resistance1000 MΩ
PackagingTape and Reel with Film 
MountSMT 
Center ContactØ 0.7 
Operating Temperature -55 °C up to +155 °C
Working Voltage170 V (AC)
Check availability
SPECWRIS-RSKS Thick Film Resistors, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Size0603 
Length1.6 mm
Width0.8 mm
Height0.45 mm
Resistance330 Ω
Resistance±1% 
Rated Power0.1 W
Temperature Coefficient of Resistance (min.)-100 ppm/ °C
Temperature Coefficient of Resistance (max.)100 ppm/ °C
Limiting Element Voltage75 V
MountSMT 
Operating Temperature -55 °C up to +155 °C
Check availability
SPECWRIS-RSKS Thick Film Resistors, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Size0603 
Length1.6 mm
Width0.8 mm
Height0.45 mm
Resistance3.3 kΩ
Resistance±1% 
Rated Power0.1 W
Temperature Coefficient of Resistance (min.)-100 ppm/ °C
Temperature Coefficient of Resistance (max.)100 ppm/ °C
Limiting Element Voltage75 V
MountSMT 
Operating Temperature -55 °C up to +155 °C
Check availability