IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics STDRIVE101 | Demoboard EVLDRIVE101-HPD

Overview

TopologyMotor Drive
Input voltage18-52 V
Output 115 A
IC revision1.0

Description

The EVLDRIVE101-HPD is a three-phase extremely compact inverter for brushless motors based on the STDRIVE101 device in conjunction with the STM32G071KB microcontroller. It can be used with an extremely wide variety of driving techniques, with FOC and trapezoidal control, sensored and sensor-less. The board is a ready-to-use and flexible solution ideal for battery-powered three-phase applications requiring high output currents. The EVLDRIVE101-HPD embeds a fast power-on circuit that connects/disconnects the battery, significantly extending its duration. The low Rds(on) STL220N6F7 MOSFETs allow operation at very high load current up to 750 W. The whole design is done in a compact circular layout of 50 mm diameter.Debug support and programming capability are possible thanks to the provided SWD interface and the direct firmware update is also available.

Features

Operating voltage from 18 V to 52 VSTDRIVE101 triple half-bridge gate driverSTM32G071KB microcontroller based on Arm® Cortex®-M0+ with 36 Kbytes of SRAM and 128 Kbytes of FlashPower stage based on STL220N6F7 60 V, 1.2 mΩ N-channel power MOSFETs with output current up to 15 ArmsExternal turn-on/off trigger providing very low consumption standbyInput connector for Hall-effect based sensors and encoderBEMF sensing circuitry and current limiter with adjustable referenceBus and temperature sensingThermal shutdown, UVLO, protection against overcurrent and reverse biasing from power stage outputsReliable and redundant overcurrent protection thanks to VDS monitoringExtremely compact footprint (50 mm diameter)STDC14 debug connector and direct firmware update through UART

Typical applications

  • motor control reference design

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
Pins
Type
L(mm)
H(mm)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 47 µH, 0.39 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance47 µH
Rated Current0.39 A
Saturation Current0.25 A
Self Resonant Frequency20 MHz
MountSMT 
Pins2 
–
Length3.8 mm
Height1.65 mm
–
Operating Temperature -40 °C up to +125 °C
–
–Check availability
SPECWR-PHD Jumper, –, 1 A
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
–
Rated Current1 A
–
–
–
Pins1 
–
–
–
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +125 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header, –, 1 A
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
–
Rated Current1 A
–
–
MountTHT 
Pins14 
TypeStraight 
Length8.89 mm
–
Working Voltage100 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBox 
–Check availability