IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics ST715PU33R | Demoboard X-NUCLEO-DRP1M

High input voltage, 85 mA LDO linear regulator

Overview

TopologyUSB
Input voltage2.5-24 V
IC revision1

Description

The X-NUCLEO-DRP1M1 expansion board allows evaluating the features ofTCPP03-M20 and the USB Type-C™ features and protections required for VBUS and CC lines suitable for dual role power (DRP) applications.The expansion board can be stacked on top of any STM32 Nucleo-64 with PowerDelivery (UCPD) peripheral embedded in their microcontrollers.The X-NUCLEO-DRP1M1 effectively demonstrates the dead battery and Sinkoperation, thanks to the integrated ST715PU33R LDO linear regulator that supplies the connected STM32 Nucleo development board.It also demonstrates USB Type-C™ Source operation when a compatible external Source is connected to the board.Moreover,the expansion board allows Dual Role Data functionalities for sourcing devices.The X-NUCLEO-DRP1M1 is compliant with the USB Type-C™ and Power Deliveryspecifications 3.1 standard power range (SPR) and is USB-IF certified as a 100 WDRP solution supporting programmable power supply (PPS).The companion software package (X-CUBE-TCPP) contains the applicationexamples for development boards embedding UCPD-based microcontrollers(NUCLEO-G071RB, NUCLEO-G474RE and NUCLEO-G0B1RE).

Features

  • Support for all USB Type-C™ Power Delivery SPR profiles up to 100 W
  • Management of Dual Role Data/Power configuration
  • USB 2.0 Dual Role Data compliant according to STM32 USB data capability
  • 8/20 μs surge, overvoltage, overcurrent protection and discharge for VBUS
  • Short to VBUS protection for CC1 and CC2 configuration channel pins
  • ESD protection (IEC61000-4-2 level 4 ± 8 kV contact discharge) for CC1, CC2,D+ and D-
  • Overvoltage, overcurrent protection and discharge for VCONN
  • Common mode filter on D+/D- data lines
  • Three power modes to optimize current consumption
  • Compliant with Programmable Power Supplies (PPS)
  • Free comprehensive development firmware library
  • Compliant with STM32 Nucleo-64 boards featuring an STM32 with UCPD

Typical applications

  • similar battery-powered systems
  • Mobile phones, Personal digital assistant (PDAs), Cordless phones

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Application
Interface Type
Type
Gender
Pins
Mount
PCB Thickness(mm)
IR(A)
Working Voltage(V (AC))
G(mm)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 470 nm, Blue
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]470 nm
Emitting ColorBlue 
Peak Wavelength [typ.]465 nm
Luminous Intensity [typ.]145 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
Size0603 
Operating Temperature -40 °C up to +85 °C
–
–
–
Length1.6 mm
Width0.8 mm
Height0.7 mm
–
PackagingTape and Reel 
–
–
–
–
–
MountSMT 
–
–
–
–
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 525 nm, Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]700 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
Size0603 
Operating Temperature -40 °C up to +85 °C
–
–
–
Length1.6 mm
Width0.8 mm
Height0.25 mm
–
–
–
–
–
–
–
MountSMT 
–
–
–
–
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 630 nm, Super Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]630 nm
Emitting ColorSuper Red 
Peak Wavelength [typ.]645 nm
Luminous Intensity [typ.]70 mcd
Forward Voltage [typ.]1.9 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
Size0603 
Operating Temperature -40 °C up to +85 °C
–
–
–
Length1.6 mm
Width0.8 mm
Height0.25 mm
–
–
–
–
–
–
–
MountSMT 
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance330 pF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 6.3 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance470 nF
Capacitance±20% 
Rated Voltage6.3 V (DC)
Size0402 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor10 %
Insulation Resistance0.2 GΩ
Ceramic TypeX5R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWR-PHD Socket Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length15.74 mm
–
–
–
PackagingTray 
–
–
TypeStraight 
GenderSocket Header 
Pins6 
MountTHT 
–
Rated Current3 A
Working Voltage250 V (AC)
–
–Check availability
SPECWR-PHD Socket Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length25.9 mm
–
–
–
PackagingTray 
–
–
TypeStraight 
GenderSocket Header 
Pins10 
MountTHT 
–
Rated Current3 A
Working Voltage250 V (AC)
–
–Check availability
SPECWR-USB Type C Connectors, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
–
–
–
–
PackagingTape and Reel 
ApplicationUSB 3.1 
Interface TypeType C 
TypeHorizontal 
GenderReceptacle 
Pins24 
MountTHR 
PCB Thickness1.6 mm
Rated Current5 A
Working Voltage48 V (AC)
Pin length1.9 mm
–Check availability
SPECWR-PHD Pin Header - Dual, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length5.08 mm
–
–
–
PackagingBag 
–
–
TypeStraight 
GenderPin Header 
Pins4 
MountTHT 
–
Rated Current3 A
Working Voltage250 V (AC)
–
–Check availability
SPECWR-PHD Socket Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length20.82 mm
–
–
–
PackagingTray 
–
–
TypeStraight 
GenderSocket Header 
Pins8 
MountTHT 
–
Rated Current3 A
Working Voltage250 V (AC)
–
–Check availability
SPECWR-PHD Pin Header - Dual, –, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length10.16 mm
–
–
–
PackagingBag 
–
–
TypeStraight 
GenderPin Header 
Pins8 
MountTHT 
–
Rated Current3 A
Working Voltage250 V (AC)
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance100 nF
Capacitance±10% 
Rated Voltage25 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–Check availability