| Topology | Other Topology |
| Input voltage | 8-18 V |
| IC revision | 2.0 |
The X-NUCLEO-PLM01A1 expansion board for STM32 Nucleo is based on the ST7580 FSK, PSK multi-mode power line networking system-on-chip. It provides an affordable and easy-to-use solution for the development of connectivity applications based on power line communication. It lets you easily evaluate the communication features of the ST7580 based on a DC two-wire link between two boards.You can also perform evaluation on an AC power line by connecting the X-NUCLEO-PLM01A1 to an STEVAL-XPLM01CPL board providing effective AC coupling and isolation. The X-NUCLEO-PLM01A1 is interfaced with the STM32 controller via UART and GPIO pins and is compatible with the Arduino UNO R3 (default configuration) and ST morpho (optional, not mounted) connectors.
STM32 Nucleo expansion board based on the ST7580 power line networking system-on-chipST7580 main characteristics:FSK, PSK modem for robust wireline communication up to 28.8 kbps8-18 V analog supply voltage3.3 V digital supplyOutput transmitted signal capability up to 14 Vp-p, 1 ArmsFrequency range 9-250 kHzTX and RX filters on board optimized for the CENELEC B (95-125 kHz) frequency band, suitable for IoT / Smart Home / Smart City applicationsCompatible with STM32 Nucleo boardsEquipped with Arduino UNO R3 connectorsExample firmware available for point-to-point communication, compatible with STM32Cube firmwareRoHS compliant
Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ.(nm) | Emitting Color | λPeak typ.(nm) | IV typ.(mcd) | VF typ.(V) | Chip Technology | 2θ50% typ.(°) | C | Tol. C | VR(V (DC)) | Size | Operating Temperature | RISO | Ceramic Type | L(mm) | W(mm) | H(mm) | Fl(mm) | Packaging | Q(%) | DF(%) | R | Tol. R | PRated(mW) | TCR(ppm/ °C) | TCR(ppm/ °C) | VE(V) | Pins | Mount | IR(mA) | Working Voltage(V (AC)) | Color | Gender | Z @ 100 MHz(Ω) | Zmax(Ω) | Test Condition Zmax | IR 2(mA) | RDC max.(Ω) | Type | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | WL-SMCW SMT Mono-color Chip LED Waterclear, 570 nm, Bright Green | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWL-SMCW SMT Mono-color Chip LED Waterclear | Dominant Wavelength [typ.]570 nm | Emitting ColorBright Green | Peak Wavelength [typ.]572 nm | Luminous Intensity [typ.]40 mcd | Forward Voltage [typ.]2 V | Chip TechnologyAlInGaP | Viewing Angle Phi 0° [typ.]140 ° | – | – | – | Size0603 | Operating Temperature -40 °C up to +85 °C | – | – | Length1.6 mm | Width0.8 mm | Height0.7 mm | – | PackagingTape and Reel | – | – | – | – | – | – | – | – | – | MountSMT | – | – | – | – | – | – | – | – | – | – | ||||
![]() | WL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red | Downloads26 files RAY files
| Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWL-SMCW SMT Mono-color Chip LED Waterclear | Dominant Wavelength [typ.]625 nm | Emitting ColorRed | Peak Wavelength [typ.]630 nm | Luminous Intensity [typ.]250 mcd | Forward Voltage [typ.]2 V | Chip TechnologyAlInGaP | Viewing Angle Phi 0° [typ.]140 ° | – | – | – | Size0603 | Operating Temperature -40 °C up to +85 °C | – | – | Length1.6 mm | Width0.8 mm | Height0.7 mm | – | PackagingTape and Reel | – | – | – | – | – | – | – | – | – | MountSMT | – | – | – | – | – | – | – | – | – | – | |||
![]() | WE-CBF SMT EMI Suppression Ferrite Bead, –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | – | – | – | Size0805 | Operating Temperature -55 °C up to +125 °C | – | – | Length2 mm | Width1.2 mm | Height0.9 mm | Pad Dimension0.5 mm | – | – | – | – | – | – | – | – | – | – | MountSMT | Rated Current1500 mA | – | – | – | Impedance @ 100 MHz330 Ω | Maximum Impedance375 Ω | Maximum Impedance250 MHz | Rated Current 22000 mA | DC Resistance0.08 Ω | TypeHigh Current | ||||
| WCAP-CSGP MLCCs 50 V(DC), –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | Capacitance68 pF | Capacitance±5% | Rated Voltage50 V (DC) | Size0402 | Operating Temperature -55 °C up to +125 °C | Insulation Resistance10 GΩ | Ceramic TypeNP0 Class I | Length1 mm | Width0.5 mm | Height0.5 mm | Pad Dimension0.25 mm | Packaging7" Tape & Reel | Q-Factor1000 % | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||||
| WCAP-CSGP MLCCs 50 V(DC), –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | Capacitance100 pF | Capacitance±5% | Rated Voltage50 V (DC) | Size0402 | Operating Temperature -55 °C up to +125 °C | Insulation Resistance10 GΩ | Ceramic TypeNP0 Class I | Length1 mm | Width0.5 mm | Height0.5 mm | Pad Dimension0.25 mm | Packaging7" Tape & Reel | Q-Factor1000 % | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||||
| WCAP-CSGP MLCCs 6.3 V(DC), –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 6.3 V(DC) | – | – | – | – | – | – | – | Capacitance4.7 µF | Capacitance±20% | Rated Voltage6.3 V (DC) | Size0402 | Operating Temperature -55 °C up to +85 °C | Insulation Resistance0.01 GΩ | Ceramic TypeX5R Class II | Length1 mm | Width0.5 mm | Height0.5 mm | Pad Dimension0.25 mm | Packaging7" Tape & Reel | – | Dissipation Factor20 % | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||||
| WCAP-CSGP MLCCs 25 V(DC), –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | Capacitance4.7 nF | Capacitance±10% | Rated Voltage25 V (DC) | Size0603 | Operating Temperature -55 °C up to +125 °C | Insulation Resistance10 GΩ | Ceramic TypeX7R Class II | Length1.6 mm | Width0.8 mm | Height0.8 mm | Pad Dimension0.4 mm | Packaging7" Tape & Reel | – | Dissipation Factor3.5 % | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||||
| WCAP-CSGP MLCCs 25 V(DC), –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | Capacitance10 nF | Capacitance±10% | Rated Voltage25 V (DC) | Size0603 | Operating Temperature -55 °C up to +125 °C | Insulation Resistance10 GΩ | Ceramic TypeX7R Class II | Length1.6 mm | Width0.8 mm | Height0.8 mm | Pad Dimension0.4 mm | Packaging7" Tape & Reel | – | Dissipation Factor3.5 % | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||||
| WCAP-CSGP MLCCs 25 V(DC), –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | Capacitance100 nF | Capacitance±10% | Rated Voltage25 V (DC) | Size0603 | Operating Temperature -55 °C up to +125 °C | Insulation Resistance5 GΩ | Ceramic TypeX7R Class II | Length1.6 mm | Width0.8 mm | Height0.8 mm | Pad Dimension0.4 mm | Packaging7" Tape & Reel | – | Dissipation Factor3.5 % | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||||
| WCAP-CSGP MLCCs 6.3 V(DC), –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 6.3 V(DC) | – | – | – | – | – | – | – | Capacitance10 µF | Capacitance±20% | Rated Voltage6.3 V (DC) | Size0603 | Operating Temperature -55 °C up to +85 °C | Insulation Resistance0.005 GΩ | Ceramic TypeX5R Class II | Length1.6 mm | Width0.8 mm | Height0.8 mm | Pad Dimension0.35 mm | Packaging7" Tape & Reel | – | Dissipation Factor15 % | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||||
| WCAP-CSGP MLCCs 10 V(DC), –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | Capacitance10 µF | Capacitance±10% | Rated Voltage10 V (DC) | Size0805 | Operating Temperature -55 °C up to +125 °C | Insulation Resistance0.01 GΩ | Ceramic TypeX7R Class II | Length2 mm | Width1.25 mm | Height1.25 mm | Pad Dimension0.5 mm | Packaging7" Tape & Reel | – | Dissipation Factor10 % | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||||
| WCAP-CSGP MLCCs 25 V(DC), –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | Capacitance10 µF | Capacitance±10% | Rated Voltage25 V (DC) | Size1210 | Operating Temperature -55 °C up to +125 °C | Insulation Resistance0.01 GΩ | Ceramic TypeX7R Class II | Length3.2 mm | Width2.5 mm | Height2 mm | Pad Dimension0.3 mm | Packaging7" Tape & Reel | – | Dissipation Factor5 % | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||||
![]() | WR-PHD Jumper, –, – | Simulation– | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWR-PHD Jumper | – | – | – | – | – | – | – | – | – | – | – | Operating Temperature -40 °C up to +125 °C | Insulation Resistance1000 MΩ | – | Length2.44 mm | – | – | – | PackagingBag | – | – | – | – | – | – | – | – | Pins1 | – | Rated Current3000 mA | Working Voltage250 V (AC) | ColorBlack | GenderJumper | – | – | – | – | – | – | |||
![]() | WR-PHD Pin Header - Single, –, – | Simulation– | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWR-PHD Pin Header - Single | – | – | – | – | – | – | – | – | – | – | – | Operating Temperature -40 °C up to +105 °C | Insulation Resistance1000 MΩ | – | Length5.08 mm | – | – | – | PackagingBag | – | – | – | – | – | – | – | – | Pins2 | MountTHT | Rated Current3000 mA | Working Voltage250 V (AC) | – | GenderPin Header | – | – | – | – | – | TypeStraight | |||
![]() | WR-PHD Pin Header - Single, –, – | Simulation– | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWR-PHD Pin Header - Single | – | – | – | – | – | – | – | – | – | – | – | Operating Temperature -40 °C up to +105 °C | Insulation Resistance1000 MΩ | – | Length7.62 mm | – | – | – | PackagingBag | – | – | – | – | – | – | – | – | Pins3 | MountTHT | Rated Current3000 mA | Working Voltage250 V (AC) | – | GenderPin Header | – | – | – | – | – | TypeStraight | |||
| WCAP-CSGP MLCCs 50 V(DC), –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | Capacitance10 µF | Capacitance±10% | Rated Voltage50 V (DC) | Size1206 | Operating Temperature -55 °C up to +85 °C | Insulation Resistance0.005 GΩ | Ceramic TypeX5R Class II | Length3.2 mm | Width1.6 mm | Height1.6 mm | Pad Dimension0.6 mm | Packaging7" Tape & Reel | – | Dissipation Factor10 % | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||||
| WCAP-CSGP MLCCs 50 V(DC), –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | Capacitance100 nF | Capacitance±10% | Rated Voltage50 V (DC) | Size0402 | Operating Temperature -55 °C up to +125 °C | Insulation Resistance0.5 GΩ | Ceramic TypeX7R Class II | Length1 mm | Width0.5 mm | Height0.5 mm | Pad Dimension0.25 mm | Packaging7" Tape & Reel | – | Dissipation Factor10 % | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||||
![]() | WCAP-CSRF High Frequency, –, – | Downloads9 files RF & Microwave simulation modelsDownload all 9 files as zip archive | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSRF High Frequency | – | – | – | – | – | – | – | Capacitance4.7 pF | Capacitance±0.1pF | Rated Voltage50 V (DC) | Size0402 | Operating Temperature -55 °C up to +125 °C | Insulation Resistance10 GΩ | Ceramic TypeNP0 Class I | Length1 mm | Width0.5 mm | Height0.5 mm | Pad Dimension0.25 mm | Packaging7" Tape & Reel | Q-Factor494 % | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| WCAP-CSGP MLCCs 25 V(DC), –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | Capacitance100 nF | Capacitance±10% | Rated Voltage25 V (DC) | Size0402 | Operating Temperature -55 °C up to +125 °C | Insulation Resistance5 GΩ | Ceramic TypeX7R Class II | Length1 mm | Width0.5 mm | Height0.5 mm | Pad Dimension0.25 mm | Packaging7" Tape & Reel | – | Dissipation Factor10 % | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||||
| WCAP-CSRF High Frequency, –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSRF High Frequency | – | – | – | – | – | – | – | Capacitance27 pF | Capacitance±5% | Rated Voltage50 V (DC) | Size0402 | Operating Temperature -55 °C up to +125 °C | Insulation Resistance10 GΩ | Ceramic TypeNP0 Class I | Length1 mm | Width0.5 mm | Height0.5 mm | Pad Dimension0.25 mm | Packaging7" Tape & Reel | Q-Factor940 % | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||||
![]() | WRIS-RSKS Thick Film Resistors, –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWRIS-RSKS Thick Film Resistors | – | – | – | – | – | – | – | – | – | – | Size0402 | Operating Temperature -55 °C up to +155 °C | – | – | Length1 mm | Width0.5 mm | Height0.35 mm | – | – | – | – | Resistance0 Ω | Resistance+0.05Ω/-0Ω | Rated Power62.5 mW | – | – | – | – | MountSMT | Rated Current1000 mA | – | – | – | – | – | – | – | – | – | ||||
![]() | WRIS-RSKS Thick Film Resistors, –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWRIS-RSKS Thick Film Resistors | – | – | – | – | – | – | – | – | – | – | Size0402 | Operating Temperature -55 °C up to +155 °C | – | – | Length1 mm | Width0.5 mm | Height0.35 mm | – | – | – | – | Resistance10 kΩ | Resistance±1% | Rated Power100 mW | Temperature Coefficient of Resistance (min.)-100 ppm/ °C | Temperature Coefficient of Resistance (max.)100 ppm/ °C | Limiting Element Voltage50 V | – | MountSMT | – | – | – | – | – | – | – | – | – | – | ||||
![]() | WRIS-RSKS Thick Film Resistors, –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWRIS-RSKS Thick Film Resistors | – | – | – | – | – | – | – | – | – | – | Size0402 | Operating Temperature -55 °C up to +155 °C | – | – | Length1 mm | Width0.5 mm | Height0.35 mm | – | – | – | – | Resistance560 Ω | Resistance±5% | Rated Power100 mW | Temperature Coefficient of Resistance (min.)-100 ppm/ °C | Temperature Coefficient of Resistance (max.)100 ppm/ °C | Limiting Element Voltage50 V | – | MountSMT | – | – | – | – | – | – | – | – | – | – | ||||
![]() | WRIS-RSKS Thick Film Resistors, –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWRIS-RSKS Thick Film Resistors | – | – | – | – | – | – | – | – | – | – | Size0402 | Operating Temperature -55 °C up to +155 °C | – | – | Length1 mm | Width0.5 mm | Height0.35 mm | – | – | – | – | Resistance47 kΩ | Resistance±1% | Rated Power100 mW | Temperature Coefficient of Resistance (min.)-100 ppm/ °C | Temperature Coefficient of Resistance (max.)100 ppm/ °C | Limiting Element Voltage50 V | – | MountSMT | – | – | – | – | – | – | – | – | – | – | ||||
![]() | WRIS-RSKS Thick Film Resistors, –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWRIS-RSKS Thick Film Resistors | – | – | – | – | – | – | – | – | – | – | Size0402 | Operating Temperature -55 °C up to +155 °C | – | – | Length1 mm | Width0.5 mm | Height0.35 mm | – | – | – | – | Resistance2 kΩ | Resistance±1% | Rated Power100 mW | Temperature Coefficient of Resistance (min.)-100 ppm/ °C | Temperature Coefficient of Resistance (max.)100 ppm/ °C | Limiting Element Voltage50 V | – | MountSMT | – | – | – | – | – | – | – | – | – | – | ||||
![]() | WRIS-RSKS Thick Film Resistors, –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWRIS-RSKS Thick Film Resistors | – | – | – | – | – | – | – | – | – | – | Size0402 | Operating Temperature -55 °C up to +155 °C | – | – | Length1 mm | Width0.5 mm | Height0.35 mm | – | – | – | – | Resistance24 kΩ | Resistance±1% | Rated Power100 mW | Temperature Coefficient of Resistance (min.)-100 ppm/ °C | Temperature Coefficient of Resistance (max.)100 ppm/ °C | Limiting Element Voltage50 V | – | MountSMT | – | – | – | – | – | – | – | – | – | – | ||||
![]() | WRIS-RSKS Thick Film Resistors, –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWRIS-RSKS Thick Film Resistors | – | – | – | – | – | – | – | – | – | – | Size0402 | Operating Temperature -55 °C up to +155 °C | – | – | Length1 mm | Width0.5 mm | Height0.35 mm | – | – | – | – | Resistance330 Ω | Resistance±1% | Rated Power100 mW | Temperature Coefficient of Resistance (min.)-100 ppm/ °C | Temperature Coefficient of Resistance (max.)100 ppm/ °C | Limiting Element Voltage50 V | – | MountSMT | – | – | – | – | – | – | – | – | – | – | ||||
![]() | WRIS-RSKS Thick Film Resistors, –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWRIS-RSKS Thick Film Resistors | – | – | – | – | – | – | – | – | – | – | Size0402 | Operating Temperature -55 °C up to +155 °C | – | – | Length1 mm | Width0.5 mm | Height0.35 mm | – | – | – | – | Resistance33 kΩ | Resistance±5% | Rated Power100 mW | Temperature Coefficient of Resistance (min.)-100 ppm/ °C | Temperature Coefficient of Resistance (max.)100 ppm/ °C | Limiting Element Voltage50 V | – | MountSMT | – | – | – | – | – | – | – | – | – | – | ||||
![]() | WRIS-RSKS Thick Film Resistors, –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWRIS-RSKS Thick Film Resistors | – | – | – | – | – | – | – | – | – | – | Size0603 | Operating Temperature -55 °C up to +155 °C | – | – | Length1.6 mm | Width0.8 mm | Height0.45 mm | – | – | – | – | Resistance150 Ω | Resistance±1% | Rated Power100 mW | Temperature Coefficient of Resistance (min.)-100 ppm/ °C | Temperature Coefficient of Resistance (max.)100 ppm/ °C | Limiting Element Voltage75 V | – | MountSMT | – | – | – | – | – | – | – | – | – | – | ||||
![]() | WRIS-RSKS Thick Film Resistors, –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWRIS-RSKS Thick Film Resistors | – | – | – | – | – | – | – | – | – | – | Size0402 | Operating Temperature -55 °C up to +155 °C | – | – | Length1 mm | Width0.5 mm | Height0.35 mm | – | – | – | – | Resistance90.9 Ω | Resistance±1% | Rated Power100 mW | Temperature Coefficient of Resistance (min.)-100 ppm/ °C | Temperature Coefficient of Resistance (max.)100 ppm/ °C | Limiting Element Voltage50 V | – | MountSMT | – | – | – | – | – | – | – | – | – | – | ||||
![]() | WRIS-RSKS Thick Film Resistors, –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWRIS-RSKS Thick Film Resistors | – | – | – | – | – | – | – | – | – | – | Size0402 | Operating Temperature -55 °C up to +155 °C | – | – | Length1 mm | Width0.5 mm | Height0.35 mm | – | – | – | – | Resistance4.7 kΩ | Resistance±1% | Rated Power100 mW | Temperature Coefficient of Resistance (min.)-100 ppm/ °C | Temperature Coefficient of Resistance (max.)100 ppm/ °C | Limiting Element Voltage50 V | – | MountSMT | – | – | – | – | – | – | – | – | – | – |