IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics ST25DV64KC | Demoboard ST25DV64KC-DISCO

Dynamic NFC/RFID tag IC with 64-Kbit EEPROM, and fast transfer mode capability

Overview

TopologyOther Topology
IC revision1

Description

The ST25DV64KC-DISCO is a demonstration kit to evaluate the features and capabilities of the ST25DVxxKC devices. It is based on the NFC ST25DV64KC device embedded on daughterboards using a Class 3 and 6 antenna and an STM32 processor driving a motherboard. A dedicated software stored in the Flash memory is provided. The ST25DV64KC device is a dynamic NFC/RFID tag IC with a dual interface. It embeds a 64 Kbits EEPROM. It can be operated from an I2C interface, or by a 13.56 MHz RFID reader, or by an NFC phone.The ST25DV64KC I2C interface uses a two-wire serial interface, consisting in a bidirectional data line and a clock line. The I2C two-wire serial interface behaves as a slave in the I2C protocol.The RF protocol is compatible with ISO/IEC 15693 and NFC Forum Type 5 tag contactless interface.The boards are powered through the USB connectors.The schematics, BOM, gerber files, drivers and firmware sources can be downloaded from www.st.com.

Features

  • ST25DV-DISCOVERY motherboard
  • STM32F476VGT6 LQFP100 32-bit microcontroller, with 1 Mbyte Flash memory, 192 + 4 Kbytes SRAM
  • LCD color screen (320 x 200 pixels)
  • Touch screen driver
  • Various color LEDs (power, user, ST link)
  • User push button
  • Joystick for menu selection
  • Reset button
  • On-board ST link for microcontroller firmware upgrade and debug
  • ST link mini USB
  • User micro USB (USB micro or mini connector for board powering)
  • Demonstration use cases stored in memory
  • ST25DV64KC Discovery ANT C3 and FLEX-ST25DV64KC antenna board
  • 50 mm x 40 mm and 25 mm x 20 mm 13.56 MHz inductive antennas etched on the PCB
  • ST25DV64KC Dynamic NFC / RFID tag
  • I2C interface connector
  • Energy harvesting output (VOUT) with a 10 nF capacitance filtering circuit
  • Configurable GPO

Typical applications

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
Winding Style
L(µH)
IR(mA)
VR(V)
VT(V (DC))
Application
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CNSW SMT Common Mode Line Filter, 90 Ω, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz90 Ω
DC Resistance0.3 Ω
Winding Stylebifilar 
Inductance0.111 µH
Rated Current370 mA
Rated Voltage50 V
Insulation Test Voltage125 V (DC)
ApplicationUSB 2.0 
Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, 300 Ω, 450 Ω
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz300 Ω
Maximum Impedance450 Ω
Maximum Impedance250 MHz 
Rated Current 22000 mA
DC Resistance0.15 Ω
TypeHigh Current 
Rated Current1500 mA
Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, 600 Ω, 3000 Ω
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz600 Ω
Maximum Impedance3000 Ω
Maximum Impedance180 MHz 
Rated Current 2900 mA
DC Resistance0.5 Ω
TypeHigh Speed 
Rated Current200 mA
Check availability