Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(108)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(358)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(68)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
10591-10620 of 14704 reference designs
Filter values
STMicroelectronics SPIRIT1 | Demoboard STEVAL-IKR002V4, Rev. 1
Other Topology
STMicroelectronics SPIRIT1 | Demoboard STEVAL-IKR002V5, Rev. 1
Other Topology
STMicroelectronics SPIRIT1, Rev. 8
Other Topology
|
fsw
1-800 kHz
STMicroelectronics SPSA068 | Demoboard STEVAL-SPSA068, Rev. 1.0
Buck Converter
|
V
in
4.2-19 V
|
Output
5 V / 1 A
STMicroelectronics SPSB081 | Demoboard AEK-POW-SPSB081, Rev. 1
Other Topology
STMicroelectronics SPV1050 | Demoboard STDES-ISV002V1, Rev. 1.0
Other Topology
STMicroelectronics SR5E1E5 | Demoboard SR5E1-EVBE5000P, Rev. 3.0
Other Topology
STMicroelectronics SR5E1E7 | Demoboard STEVAL-TTM007A, Rev. 1.0
Motor Drive
|
V
in
12 V
STMicroelectronics SR5E1E7 | Demoboard SR5E1-EVBE7000P, Rev. 2.0
Other Topology
|
V
in
3.3-12 V
STMicroelectronics SR5E1E770C30F01X | Demoboard STEVAL-HILE1G4K1, Rev. 1.0
Other Topology
STMicroelectronics SR6G7C6 | Demoboard SR6G7-EVBC6000P, Rev. 4
Other Topology
STMicroelectronics SRK2001A | Demoboard EVL599IND-250W, Rev. 1.0
LLC Resonant Converter
STMicroelectronics SRK2001TR | Demoboard STEVAL-250GANCB, Rev. 2.0
Other Topology
STMicroelectronics ST1PS01EJR
Buck Converter
|
V
in
5 V
|
Output
3.3 V / 1 A
STMicroelectronics ST1PS01EJR
Buck Converter
|
V
in
5 V
|
Output
1.05 V / 1 A
STMicroelectronics ST1PS02CQTR | Demoboard STDES-CBMLoRaBLE, Rev. 2
Buck Converter
|
V
in
1.8-5.5 V
|
Output
3.3 V / 0.4 A
STMicroelectronics ST1S14 | Demoboard STEVAL - ISC003V1
Buck Converter
STMicroelectronics ST1S14 | Demoboard STEVAL-ISC004V1
Buck Converter
STMicroelectronics ST1S14 | Demoboard Steval-ISA095V1, Rev. 1
Other Topology
STMicroelectronics ST1S14 | Demoboard STEVAL-ISA104V1, Rev. 1
Other Topology
STMicroelectronics ST1S14, Rev. 2
Buck Converter
|
V
in
5.5-48 V
|
fsw
600-1000 kHz
|
Output
1.22 V / 3 A
STMicroelectronics ST1S14, Rev. 2
Buck Converter
|
V
in
5.5-48 V
|
fsw
600-1000 kHz
STMicroelectronics ST1S14, Rev. 2
Buck Converter
|
V
in
5.5-48 V
|
fsw
600-1000 kHz
|
Output
1.22 V / 3 A
STMicroelectronics ST1S31, Rev. 3
Buck Converter
|
V
in
2.8-5.5 V
|
fsw
1200-1900 kHz
|
Output
2.8 V / 3 A
STMicroelectronics ST1S31, Rev. 3
Other Topology
|
fsw
1200-1900 kHz
STMicroelectronics ST1S31, Rev. 4
Buck Converter
|
fsw
1200-1900 kHz
STMicroelectronics ST1S31, Rev. 4
Buck Converter
|
V
in
5 V
|
fsw
1200-1900 kHz
|
Output
3.3 V
STMicroelectronics ST1S40, Rev. 7.0
Buck Converter
|
V
in
4-18 V
|
Output
18 V / 3 A
STMicroelectronics ST2100, Rev. 1
Other Topology
|
fsw
30000-100000 kHz
STMicroelectronics ST25DV04 | Demoboard ST25DV-DISCOVERY
Other Topology
previous
1
...
352
353
354
355
356
...
491
next
Cart
Your cart is empty.
Get samples and quotes