IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics ST25RU3993 | Demoboard ST25RU3993-HPEV

Overview

TopologyOther Topology
Input voltage6 V
IC revision1

Description

The ST25RU3993-HPEV is a high-power RAIN® (UHF) RFID reader system based on the ST25RU3993 device.Its purpose is to provide a comprehensive RAIN RFID reader system that allows the user to evaluate the properties and the features of ST25RU3993. To achieve this goal the ST25RU3993-HPEV board, differently from a typical reference design approach, combines a high RF power and a low RF power RFID reader on a single PCB.Additionally, the ST25RU3993-HPEV board is outfitted with several easy-to-access test points and measurement possibilities. With minor modifications it is possible to change the architecture of the reader, for example, it is possible to control the RF circuitry with external MCU or vice versa. Bypassing the external on-board power amplifier or alternate antenna configurations are additional possibilities.The ST25RU3993-HPEV is controlled by a graphical user interface (GUI) running on a host PC. The corresponding interface is a USB / UART bridge (requires driver installation). The GUI can be found in dedicated pages on www.st.com.The board supports tuning the radio frequency from 840 to 960 MHz. and provides two SMB (male) antenna connectors that can be controlled via the GUI. To enable scanning for RAIN RFID transponders connect a suitable 50 Ω UHF antenna for the targeted frequency range.

Features

Based on ST25RU3993, a RAIN® (UHF) RFID reader IC, featuring:ISO/IEC 18000-63:2015 / Gen2V2GB/T 29768-2013External and internal SW-controlled power amplifier (PA) options (30 and 17.5 dBm maximum TX power, respectively)Configurable TX power levelPower detector to monitor TX powerAutomatic carrier cancellation for improved RX sensitivityDifferential RX inputRX sensitivity: -80 dBm at 90% read success for one sideband of tag response (ISO18046-3: 2012), -77 dBm at 90% read success for both sidebands of tag response (ISO18046-3: 2020)Adaptive / manual RX gain adjustmentTunable radio frequency (from 840 to 960 MHz), 25 kHz minimum stepExternal frequency reference (20 MHz) assembly optionAdaptive / manual anti-collision slot optionsContinuous wave or Modulated RF output test modesTwo antenna ports: SMB (M), with automatic / manual antenna port switchingCarrier sense TX option (LBT)UHF Tag RSSI measurementConfigurable SELECT command maskUHF transponder EPC Read / WriteTransponder read based applications triggerCustom reader TX command editor toolCustomizable Gen2 TX commandsDirect TX modulation through MCU for proprietary protocol supportStore / Recall reader configurationRegister mapBuzzerHost interface and supplyUSB/UART bridgeUSB receptacle: Micro, B-TypeMain supply: 6 V DC jackControlled by STM32L476RGT6 MCULED indicators, test points and buttons for easy debug / use

Typical applications

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Center pin Ø(mm)
Plug OD(mm)
Type
Working Voltage(V (DC))
Packaging
Winding Style
L(µH)
Z @ 100 MHz(Ω)
IR(mA)
RDC max.(Ω)
VR(V)
VT(V (AC))
Application
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CNSW SMT Common Mode Line Filter, 4, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
Winding Stylebifilar 
Inductance0.131 µH
Impedance @ 100 MHz90 Ω
Rated Current370 mA
DC Resistance0.3 Ω
Rated Voltage50 V
Insulation Test Voltage125 V (AC)
ApplicationUSB 2.0 
Check availability
SPECWR-DC Power Jacks, –, 2 mm
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-DC Power Jacks
Center pin Ø2 mm
Recommended Plug outer Ø5.5 mm
TypeRight Angled 
Working Voltage30 V (DC)
PackagingBag 
Rated Current5000 mA
Check availability