IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics ST25R3916B | Demoboard X-STM32MP-NFC08

Overview

TopologyOther Topology
IC revision1.0

Description

Then X-STM32MP-NFC08 is an NFC card reader evaluation board having an NFC card reader IC. It includes an antenna etched on the PCB and associated tuning circuit, general-purpose LEDs, and switches.It embeds the ST25R3916B NFC card reader IC, which is a high-performance NFC universal device supporting NFC initiator, NFC target, NFC reader, and NFC card emulation modes.The ST25R3916B device includes an advanced analog front end (AFE) and a highly integrated data framing system for: ISO 18092 passive and active initiator, ISO 18092 passive and active target, NFC-A/B (ISO 14443A/B) reader including higher bit rates, NFC-F (FeliCa™) reader, NFC-V (ISO 15693) reader up to 53 kbps, and NFC-A / NFC-F card emulation.The X-STM32MP-NFC08 interfaces with the STM32MP microprocessor via 40-pin GPIO connector pins using SPI, I²C, and GPIO connections for various components. It is compatible with STM32MP157F-DK2, STM32MP135F-DK & Raspberry Pi’s GPIO connector layout.

Features

ST25R3916B NFC card reader IC47 x 34 mm, four turns, 13.56 MHz inductive antenna etched on PCB and associated tuning circuit6 general purpose LEDs and 1 Key for user interfaceEEPROM for automatic GPIO setup and driver setupCompatible with STM32MP157F-DK2, STM32MP135F-DK & Raspberry Pi’s GPIO connector

Typical applications

  • Point of sales and retail logistics

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Ti
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWA-SNTE Snap-In Stop Spacer for Printed Circuit Boards, M3
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inner ThreadM3 
–Check availability